Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Proportional directional valves
4WREQ - 4/3-proportional directional valve direct operated, with pQ functionality
Bosch Rexroth
...
Proportional directional valves
4WREQ - 4/3-proportional directional valve direct operated, with pQ functionality
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
4WREQ6Q5-08-2X/V4A-24CA60
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Type
TYPE
Type
TYPE1
Size
SIZE
Control spool symbols
SYM
Rated flow
RF [l/min]
Component series
CS
Seal material
SM
Pressure rating
PR [bar]
Position of the pressure sensors
PPS
Supply voltage
SV [V]
Bus interface
BI
1
4WREQ6Q5-08-2X/V4A-24CA60
WRE: Proportional directional valve
Q: With integrated digital electronics and pQ functionality
6: Size 6
08: 8 l/min
2X: Component series 20 to 29 (20 to 29: Unchanged installation and connection dimensions)
V: FKM seals
4: 100 bar
A: A
24: Direct voltage 24 V
C: CANBus DS 408
Comprimi la tabella (1 prodotto configurabile)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Bosch Rexroth
- 4WREQ
Shorttext
4/3-proportional directional valve direct operated, with pQ functionality
Ultime modifiche
31.07.2025 09:05:20
Unità
Parole chiave
Directional valves
Industrial Hydraulics
Proportional directional
Valves
direct operated
directional valve
functionality
Classificazioni
Per categorie
Fluid_Technology Fluidodinamica
Hydraulics Idraulica
Pump Pompe
Valve Valvole
Cylinder Cilindri
CNS
CNSERPBASE Object Properties