Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
abn
Plumbing drainage instal ct faser metal casing elbow backplate
abn
Plumbing drainage instal ct faser metal casing elbow backplate
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
plumbing_drainage_instal_ct_faser_metal_casing_elbow_backplate___20_mm___1_2__
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
VARIANTNAME
VARIANTNAME
Conector1.Desfase
CONECTOR1DESFASE [mm]
Conector2.Desfase
CONECTOR2DESFASE [mm]
Cuello.Radio
CUELLORADIO [mm]
Cuello2.Radio
CUELLO2RADIO [mm]
Cuerpo.Radio
CUERPORADIO [mm]
Cuerpo.Radio.Interior
CUERPORADIOINTERIOR [mm]
Eje1.Longitud
EJE1LONGITUD [mm]
Eje2.Longitud
EJE2LONGITUD [mm]
Radio.Exterior1
RADIOEXTERIOR1 [mm]
Radio.Exterior2
RADIOEXTERIOR2 [mm]
Radio.Interior1
RADIOINTERIOR1 [mm]
Radio.Interior2
RADIOINTERIOR2 [mm]
Rosca.Longitud
ROSCALONGITUD [mm]
Rosca.Radio.Exterior
ROSCARADIOEXTERIOR [mm]
1
2
Ø 20 mm - 1/2 "
15.44
34.13
14.5
10.06
10.06
7.38
33.59
34.13
14.07
19.65
10.000
7.7
12.000
13.06
Ø 25 mm - 1/2 "
20.34
35.27
16.75
12.95
13.38
8.85
38.64
35.27
17.05
22
12.5
9.000
12.000
13.06
Comprimi la tabella (2 prodotti)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
abn
- Plumbing drainage instal ct faser metal casing elbow backplate
Ultime modifiche
06.09.2021 06:40:31
Unità
Parole chiave
INSTAL
Plumbing
drainage
elbow male
metal casing
threaded
Classificazioni
By BIM categories
BIM_PIPES_PIPING_ELEMENTS Pipes / piping elements
IFC4
IFC4_IFCPIPEFITTING Pipe Fitting
OmniClass 2006
23-60_30_11_14 23-60 30 11 14 Pipework Fittings
23-60_00_00 23-60 00 00 General Purpose: Services
OmniClass
23-27 43 00 23-27 43 00 - Pipe Fittings
Uniclass2015
65_52 65 52 - Pipe, tube and fitting products