Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ah_contour21_2154_bim_gb_s215401___contour_21_back_outlet_washbasin__50cm__no_tapholes__no_overflow__no_chainstay_hole

Expand Table
EN
VARIANTNAME
VARIANTNAME
Version
VARVERSION
Uniclass2
VARUNICLASS2
Revision
VARREVISION
ProductInformation
VARPRODUCTINFORMATION
NBSTypeID
VARNBSTYPEID
NBSReference
VARNBSREFERENCE
NBSOfficeMasterTag
VARNBSOFFICEMASTERTAG
NBSNote
VARNBSNOTE
NBSDescription
VARNBSDESCRIPTION
NBSCertification
VARNBSCERTIFICATION
ManufacturerURL
VARMANUFACTURERURL
1
S215401 - Contour 21 back outlet washbasin, 50cm, no tapholes, no overflow, no chainstay hole
1
Pr_40_20_96_95
n/a
www.idealspec.co.uk/assets/datasheet/S215401
n/a
45-35-70/368
n/a
n/a
Wall hung hand rinse basins
n/a
www.idealspec.co.uk
Comprimi la tabella (1 prodotto)
Ultime modifiche07.04.2023 06:58:20
Unità
Parole chiave

Classificazioni

By BIM categories

BIM_SINK Sink

IFC4

IFC4_IFCSANITARYTERMINAL Sanitary Terminal

OmniClass 2006

23-45_05_14_14 23-45 05 14 14 Sinks/Lavatories

OmniClass

23-31 13 00 23-31 13 00 - Sinks

BIMHawk PDT

PDT_SINK Sink

Uniclass2015

40_20_96_81 40 20 96 81 - Sinks