Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

structural_floor_roof_kerto_ripa_sc_h335_1800x25_3_1_x51x260_150_300x50

Expand Table
EN
VARIANTNAME
VARIANTNAME
Water vapour permeability and moisture resistance
VARWATERVAPOURPERMEABILITYANDMOISTURERESISTANCE
Suitable Finishes
VARSUITABLEFINISHES
Suitable Application
VARSUITABLEAPPLICATION
Structural Performance
VARSTRUCTURALPERFORMANCE
Standard Panel Width
VARSTANDARDPANELWIDTH
Standard Panel Length
VARSTANDARDPANELLENGTH
Standard Panel Depth
VARSTANDARDPANELDEPTH
1
H335-1800x25-3(1)x51x260-150/300x50
Kerto-RIPA elements may contain thermal insulation in cavities. The construction resembles a timber frame construction whare any moisture possibly coming into the cavities is ventilated or will be removed by diffusion. In cases where resistance to fire is required, ventilation cavities may require fire stops according to separate design.
Kerto-RIPA elements can be painted or stained. The suitability of the treatment shall be checked with the manufacturer of it.
Kerto-RIPA elements are used as floor and roof construction. For roof construction a single ply membrane can be applied in the factory that is then lapped on site during the Kerto-RIPA installation.
Structural performance of the Kerto-RIPA elements is considered in accordance with the limit state design principles specified in Eurocodes. These methods follow EN 1995-1-1.
from 900 to 2500mm. Standard Widths are 1800, 2400 & 2500mm
1000mm to 25000mm. For panels from 12000mm in length transportation requirements should be considered.
150mm to 1200mm
Comprimi la tabella (1 prodotto)
Ultime modifiche07.04.2023 12:18:00
Unità

Classificazioni

IFC4

IFC4_IFCFURNISHINGELEMENT Furnishing Element

OmniClass 2006

23-35_50_00 23-35 50 00 Floor Coverings

OmniClass

23-15 17 00 23-15 17 00 - Floor Coverings

BIMHawk PDT

PDT_FLOOR_BOX Floor Box

Uniclass2015

20_93_84_84 20 93 84 84 - Structural insulated roof panels