Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6ES79240CC200AC0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Rated current In
AAB500 [A]
max. connectable conductor cross-section fine wire with conductor end sleeve
AAB787 [mm²]
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
6ES79242CA200BC0
6ES7924-2CA20-0BC0
Connection module dig. IOs, TP3 3-wire connection, 32 I/O, push in, LED
Connection module TP3 32 channels a. 2x33 terminals f. Potential supply Type: Push-in terminal with LED, VPE=1 unit 50 pole IDC connector for cable
4025515153870
Siemens
Connection module TP3 32 channels a. 2x33 terminals f. Potential supply Ty
1
3.0
6ES79242CA200AA0
6ES7924-2CA20-0AA0
Connection module dig. IOs, TP3 3-wire connection, 32 I/O, screw
Connection module TP3 32 channels a. 2x33 terminals f. Potential supply Type: Screw terminal without LED, VPE=1 unit 50 pole IDC connector for cable
4025515153849
Siemens
Connection module TP3 32 channels a. 2x33 terminals f. Potential supply Ty
1
3.0
6ES79242CC200AA0
6ES7924-2CC20-0AA0
Connection module analog Ios, TPA 50-pole, screw
Connection module TPA 3-tier for analog Modules of the SIMATIC S7-1500 Type: Screw terminal without LED, VPE=1 unit 50 pole IDC connector for cable
4025515153887
Siemens
Connection module TPA 3-tier for analog Modules of the SIMATIC S7-1500 Typ
1
3.0
6ES79242CC200AC0
6ES7924-2CC20-0AC0
Connection module analog Ios, TPA 50-pole, push in
Connection module TPA 3-tier for analog Modules of the SIMATIC S7-1500 Type: Push-in terminal without LED, VPE=1 unit 50 pole IDC connector for cable
4025515153894
Siemens
Connection module TPA 3-tier for analog Modules of the SIMATIC S7-1500 Typ
1
3.0
6ES79242AA200AA0
6ES7924-2AA20-0AA0
Connection module dig. IOs, TP1 1-wire connection, 32 I/O, screw
Connection module TP1 32 channels a. 4x2 terminals f. Potential supply Type: Screw terminal without LED, VPE=1 unit 50 pole IDC connector f. cable
4025515153801
Siemens
Connection module TP1 32 channels a. 4x2 terminals f. Potential supply Typ
1
3.0
6ES79242AA200AC0
6ES7924-2AA20-0AC0
Connection module dig. IOs, TP1 1-wire connection, 32 I/O, push in
Connection module TP1 32 channels a. 4x2 terminals f. Potential supply Type: Push-in terminal without LED, VPE=1 unit 50 pole IDC connector f. cable
4025515153818
Siemens
Connection module TP1 32 channels a. 4x2 terminals f. Potential supply Typ
1
3.0
6ES79242CA200BA0
6ES7924-2CA20-0BA0
Connection module dig. IOs, TP3 3-wire connection, 32 I/O, screw, LED
Connection module TP3 32 channels a. 2x33 terminals f. Potential supply Type: Screw terminal with LED, VPE=1 unit 50 pole IDC connector for cable
4025515153863
Siemens
Connection module TP3 32 channels a. 2x33 terminals f. Potential supply Ty
1
3.0
6ES79242AA200BC0
6ES7924-2AA20-0BC0
Connection module dig. IOs, TP1 1-wire connection, 32 I/O, push in, LED
Connection module TP1 32 channels a. 4x2 terminals f. Potential supply Type: Push-in terminal with LED, VPE=1 unit 50 pole IDC connector for cable
4025515153832
Siemens
Connection module TP1 32 channels a. 4x2 terminals f. Potential supply Typ
1
3.0
6ES79240CA200AC0
6ES7924-0CA20-0AC0
Connection module dig. IOs, TP3 3-wire connection, 8 I/O, push in
Connection module TP3 8 channels u. 2x10 terminals f. Potential supply Type: Push-in terminal without LED, VPE=1 unit 16 pole IDC connector f. cable
4025515153610
Siemens
Connection module TP3 8 channels u. 2x10 terminals f. Potential supply Typ
1
3.0
6ES79240CA200BC0
6ES7924-0CA20-0BC0
Connection module dig. IOs, TP3 3-wire connection, 8 I/O, push in, LED
Connection module TP3 8 channels u. 2x10 terminals f. Potential supply Type: Push-in terminal with LED, VPE=1 unit 16 pole IDC connector f. cable
4025515153658
Siemens
Connection module TP3 8 channels u. 2x10 terminals f. Potential supply Typ
1
3.0
6ES79240CC200AC0
6ES7924-0CC20-0AC0
Connection module S7-1500 analog IOs, TPA 16-pole, push in
Connection module TPA 3-tier for analog Modules of the SIMATIC S7-1500 Type: Push-in terminal without LED, VPE=1 unit 16 pole IDC connector f. cable
4025515153719
Siemens
Connection module TPA 3-tier for analog Modules of the SIMATIC S7-1500 Typ
1
3.0
6ES79240CC210AA0
6ES7924-0CC21-0AA0
Connection module S7-300 analog IOs, TPA 16-pole, screw
Connection module TPA 3-tier for analog Modules of the SIMATIC S7-300 Type: Screw terminal without LED, VPE=1 unit 16 pole IDC connector f. cable
4025515153689
Siemens
Connection module TPA 3-tier for analog Modules of the SIMATIC S7-300 Type
1
3.0
6ES79240CC210AC0
6ES7924-0CC21-0AC0
Connection module S7-300 analog IOs, TPA 16-pole, push in
Connection module TPA 3-tier for analog Modules of the SIMATIC S7-300 Type: Push-in terminal without LED, VPE=1 unit 16 pole IDC connector f. cable
4025515153696
Siemens
Connection module TPA 3-tier for analog Modules of the SIMATIC S7-300 Type
1
3.0
6ES79240CH200BA0
6ES7924-0CH20-0BA0
Connection module dig. IOs, TP3 3-wire connection, 8 I/O, screw / switch, LED
Connection module TP3 with isolating terminal per channel 8 channels and 2x10 terminals for Potential supply Type: Screw terminal with LED, VPE=1 unit 16 pole IDC connector f. cable
4025515153634
Siemens
Connection module TP3 with isolating terminal per channel 8 channels and 2
1
3.0
6ES79240CH200BC0
6ES7924-0CH20-0BC0
Connection module dig. IOs, TP3 3-wire connection, 8 I/O, push in / switch, LED
Connection module TP3 with isolating terminal per channel 8 channels and 2x10 terminals for Potential supply Type: Push-in terminal with LED, VPE=1 unit 16 pole IDC connector f. cable
4025515153665
Siemens
Connection module TP3 with isolating terminal per channel 8 channels and 2
1
3.0
6ES79240CL200BA0
6ES7924-0CL20-0BA0
Connection module dig. IOs, TP3 3-wire connection, 8 I/O, screw / fuse, LED
Connection module TP3 with fuse per channel 8 channels and 2x10 terminals for Potential supply Type: Screw terminal with LED, VPE=1 unit 16 pole IDC connector f. cable
4025515153641
Siemens
Connection module TP3 with fuse per channel 8 channels and 2x10 terminals
1
3.0
6ES79240AA200BA0
6ES7924-0AA20-0BA0
Connection module dig. IOs, TP1 1-wire connection, 8 I/O, screw, LED
Connection module TP1 8 channels u. 2x2 terminals f. Potential supply Type: Screw terminal with LED, VPE=1 unit 16 pole IDC connector f. cable
4025515153566
Siemens
Connection module TP1 8 channels u. 2x2 terminals f. Potential supply Type
1
3.0
6ES79240AA200AA0
6ES7924-0AA20-0AA0
Connection module dig. IOs, TP1 1-wire connection, 8 I/O, screw
Connection module TP1 8 channels u. 2x2 terminals f. Potential supply Type: Screw terminal without LED, VPE=1 unit 16 pole IDC connector f. cable
4025515153542
Siemens
Connection module TP1 8 channels u. 2x2 terminals f. Potential supply Type
1
3.0
6ES79240BB200AA0
6ES7924-0BB20-0AA0
Connection module dig. IOs 2A, TP2 2-wire initiators, 8 O, screw
Terminal block TP2 8 channels f. 2 A digital output and 2x6 multiplication terminals Type: Screw terminal without LED, VPE=1 unit 16 pole IDC connection for cable
4025515153580
Siemens
Terminal block TP2 8 channels f. 2 A digital output and 2x6 multiplication
1
3.0
Comprimi la tabella (28 prodotti)
Numero d'ordine6ES79240CC200AC0
Ultime modifiche04.05.2022 06:30:18
Unità

Classificazioni

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-25-01-12 Morsetto per sensore/attuatore

ECLASS 12.0

27-14-11-28 Morsetto per sensore/attuatore

ECLASS 11.0

27-14-11-28 Morsettiera per iniziatori e attuatori (serie)

ECLASS 10.1

27-14-11-28 Morsettiera per iniziatori e attuatori (serie)

ECLASS 9.1

27-14-11-28 Morsettiera per iniziatori e attuatori (serie)

ETIM 10.0

EC000900 Sensor/actuator terminal block

ETIM 9.0

EC000900 Sensor/actuator terminal block

ETIM 8.0

EC000900 Sensor/actuator terminal block

ETIM 7.0

EC000900 Sensor/actuator terminal block