SIRIUS cable-operated switch metal encl., 2x M20x1.5 2 NC, latching EN ISO 13850
Cable-operated switch Metal enclosure, 2x M20 x1.5 2NC, with latching EN ISO 13850 and pushbutton release for wire lengths up to 5 m
4011209567856
Siemens
Cable-operated switch Metal enclosure, 2x M20 x1.5 2NC, with latching EN
5
2
3SE71501BD00
3SE7150-1BD00
SIRIUS cable-operated switch metal encl., 2x M20x1.5 1 NO + 1 NC, latching EN418
Cable-operated switch Metal enclosure, 2 xM20 x1,5 1 NO+1 NC, Latching, ISO 13850 and pushbutton release, for wire lengths up to 25 m
4011209576018
Siemens
Cable-operated switch Metal enclosure, 2 xM20 x1,5 1 NO+1 NC, Latching, I
20
1
3SE71501BF00
3SE7150-1BF00
SIRIUS cable-operated switch metal encl., 2x M20x1.5 2 NC, latching, EN ISO 1385
Cable-operated switch Metal enclosure, 2 xM20 x1,5 2 NC, with latching according to EN ISO 13850 and pushbutton release, for wire lengths up to 25 m
4011209576032
Siemens
Cable-operated switch Metal enclosure, 2 xM20 x1,5 2 NC, with latching ac
20
2
3SE71502DD00
3SE7150-2DD00
Cable-operated switch, 2x M20x1.5, 1 NO + 1 NC, without latching, only Bowden wi
SIRIUS Cable-operated switch Metal enclosure, 2 x M20 x 1.5 1 NO+1 NC, without latching Rope failure and Bowden wire function for wire lengths up to 25 m
4011209576001
Siemens
SIRIUS Cable-operated switch Metal enclosure, 2 x M20 x 1.5 1 NO+1 NC, wit
20
1
3SE71601AE00
3SE7160-1AE00
SIRIUS cable-operated switch+lever metal encl., 2xM25x1.5 2 NO + 2 NC, latching
Cable-operated switch and lever Metal enclosure, 2 x M25 x 1.5 2 NO+2 NC, latching EN ISO 13850 and pushbutton release, 2-sided operation for wire lengths up to 2 x 100 m
4011209567917
Siemens
Cable-operated switch and lever Metal enclosure, 2 x M25 x 1.5 2 NO+2 NC,
200
2
3SE71202DD01
3SE7120-2DD01
Cable-operated switch, 2x M20x1.5, 1 NO + 1 NC, without latching, only Bowden wi
Cable-operated switch Metal enclosure, 2x M20 x1.5 1 NO+1 NC, without latching for wire lengths up to 5 m, only Bowden wire function, 55 N spring maximum actuating force 80 N
4011209586529
Siemens
Cable-operated switch Metal enclosure, 2x M20 x1.5 1 NO+1 NC, without lat
1
3SE71201BH00
3SE7120-1BH00
SIRIUS cable-operated switch metal encl., 2x M20x1.5 2 NC/1 NO, latching EN ISO
Cable-operated switch Metal enclosure, 2x M20 x 1.5 2NC/1NO with latching EN ISO 13850 and pushbutton release for wire lengths up to 5 m
4011209864559
Siemens
Cable-operated switch Metal enclosure, 2x M20 x 1.5 2NC/1NO with latching
5
2
3SE71401BD041AS6
3SE7140-1BD04-1AS6
SIRIUS cable-operated switch, Bowden cable and cable failure function Metal encl
SIRIUS cable-operated switch, Bowden cable and cable failure function Metal enclosure, 2x M25x1.5 1 NO+1 NC, latching EN ISO 13850 and pushbutton release, with LED lamp 24 V DC, red, for wire lengths up to 50 m
Siemens
SIRIUS cable-operated switch, Bowden cable and cable failure function Meta
1
3SE71202DD011AS7
3SE7120-2DD01-1AS7
Cable-operated switch, 2x M20x1.5, 1 NO + 1 NC, without latching, only Bowden wi
Cable-operated switch for 5 m spring 100 N, Metal enclosure, 2x M20 x1.5 1NO+1NC, without latching, only cable-operated function, maximum actuating force 160 N
4047621062440
Siemens
Cable-operated switch for 5 m spring 100 N, Metal enclosure, 2x M20 x1.5