Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SE53220SG22

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Type of interlock
AAB373
Interface design
AAB400
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
3SE53220SE21
3SE5322-0SE21
Safety position switch locking force 1300N, 3X
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Spring-locked Auxiliary release with lock Magnet voltage 24 V DC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683327
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Bias current principle
Without
3SE53220SE23
3SE5322-0SE23
Safety position switch locking force 1300N, 3X
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Spring-locked Auxiliary release with lock Magnet voltage 230 V AC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683341
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Bias current principle
Without
3SE53220SF21
3SE5322-0SF21
Safety position switch locking force 1300N, 3X
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Spring-locked Escape release from the front Magnet voltage 24 V DC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683358
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Bias current principle
Without
3SE53120SJ11
3SE5312-0SJ11
Safety position switch locking force 2600 N, 5 directions of approach, 3X
Safety position switch with tumbler Locking force 2600 N 5 directions of approaches Spring-locked Emergency release at the rear and Auxiliary release on front Magnet voltage 24 V DC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683228
Siemens
Safety position switch with tumbler Locking force 2600 N 5 directions of a
Bias current principle
Without
3SE53222SD22
3SE5322-2SD22
Safety position switch locking force 1300N, 3X
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Spring-locked Auxiliary release on front Magnet voltage 115 V AC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO LED display yellow/green Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683471
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Bias current principle
Without
3SE53120SJ12
3SE5312-0SJ12
Safety position switch locking force 2600 N, 5 directions of approach, 3X
Safety position switch with tumbler Locking force 2600 N 5 directions of approaches Spring-locked Emergency release at the rear and Auxiliary release on front Magnet voltage 115 V AC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209917811
Siemens
Safety position switch with tumbler Locking force 2600 N 5 directions of a
Bias current principle
Without
3SE53120SJ13
3SE5312-0SJ13
Safety position switch locking force 2600 N, 5 directions of approach, 3X
Safety position switch with tumbler Locking force 2600 N 5 directions of approaches Spring-locked Emergency release at the rear and Auxiliary release on front Magnet voltage 230 V AC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683266
Siemens
Safety position switch with tumbler Locking force 2600 N 5 directions of a
Bias current principle
Without
3SE53121SB11
3SE5312-1SB11
Safety position switch locking force 2600 N, 5 directions of approach, 3X
Safety position switch with tumbler Locking force 2600 N 5 directions of approaches Solenoid-locked Magnet voltage 24 V DC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO LED display yellow/green Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683075
Siemens
Safety position switch with tumbler Locking force 2600 N 5 directions of a
Operating current principle
Without
3SE53121SF11
3SE5312-1SF11
Safety position switch locking force 2600 N, 5 directions of approach, 3X
Safety position switch with tumbler Locking force 2600 N 5 directions of approaches Spring-locked Escape release from the front Magnet voltage 24 V DC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO LED display yellow/green Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683105
Siemens
Safety position switch with tumbler Locking force 2600 N 5 directions of a
Bias current principle
Without
3SE53220SG21
3SE5322-0SG21
Safety position switch locking force 1300N, 3X
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Spring-locked Escape release from the rear and auxiliary release on front Magnet voltage 24 V DC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683389
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Bias current principle
Without
3SE53220SG22
3SE5322-0SG22
Safety position switch locking force 1300N, 3X
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Spring-locked Escape release from the rear and auxiliary release on front Magnet voltage 115 V AC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683396
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Bias current principle
Without
3SE53222SF22
3SE5322-2SF22
Safety position switch locking force 1300N, 3X
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Spring-locked Escape release from the front Magnet voltage 115 V AC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO LED display yellow/green Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683495
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Bias current principle
Without
3SE53220SG23
3SE5322-0SG23
Safety position switch locking force 1300N, 3X
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Spring-locked Escape release from the rear and auxiliary release on front Magnet voltage 230 V AC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683402
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Bias current principle
Without
3SE53223SB23
3SE5322-3SB23
Safety position switch locking force 1300N, 5 directions of approach plastic enc
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Solenoid-locked Magnet voltage 230 V AC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO LED display yellow/green Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209782839
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Operating current principle
Without
3SE53220SJ22
3SE5322-0SJ22
Safety position switch locking force 1300N, 3X
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Spring-locked Emergency release at the rear and Auxiliary release on front Magnet voltage 115 V AC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683587
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Bias current principle
Without
3SE53223SE23
3SE5322-3SE23
Safety position switch locking force 1300N, 3X
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Spring-locked Auxiliary release with lock Magnet voltage 230 V AC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO LED display yellow/green Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683532
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Bias current principle
Without
3SF13141SJ111BA1
3SF1314-1SJ11-1BA1
Safety position switch with tumbler Locking force 2600 N 5 directions of approac
Safety position switch with tumbler Locking force 2600 N 5 directions of approaches Metal enclosure, M12 connector ASIsafe integrated Channel 1=actuator 1 NC Channel 2=magnet 1 NC spring-locked Emergency release at the rear and Auxiliary release on front Magnet voltage 24 V DC/AC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO The matching separate Actuator 3SE5000-0AV0 must be ordered separately
4011209683662
Siemens
Safety position switch with tumbler Locking force 2600 N 5 directions of a
Bias current principle
3SE53221SB21
3SE5322-1SB21
Safety position switch locking force 1300N, 3X
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Solenoid-locked Magnet voltage 24 V DC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO LED display yellow/green Supplied without actuator. Actuator 3SE5000-0AV. please order separately
4011209683419
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Operating current principle
Without
3SE53223SF23
3SE5322-3SF23
Safety position switch locking force 1300N, 3X
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Spring-locked Escape release from the front Magnet voltage 230 V AC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO LED display yellow/green Supplied without actuator. Actuator 3SE5000-0AV0. please order separately
4011209683549
Siemens
Safety position switch with tumbler Locking force 1300 N 5 directions of a
Bias current principle
Without
Comprimi la tabella (106 prodotti)
Numero d'ordine3SE53220SG22
Ultime modifiche04.05.2022 06:30:27
Unità