Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Chassis part circuit breaker
SIEMENS
...
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Chassis part circuit breaker
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3RV19151AB
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Designed as built-in unit
AAB386
Designed as busbar adapter
AAB390
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
3RA68704AB
3RA6870-4AB
PE tap, connection main circuit with screw terminal
PE tap Connection main circuit: screw terminal
4011209725393
Siemens
PE tap Connection main circuit: screw terminal
false
false
3RA68901AA
3RA6890-1AA
Extension connector for infeed system 3RV19, 3RV29
Extension connector for infeed system 3RV19, 3RV29
4011209725430
Siemens
Extension connector for infeed system 3RV19, 3RV29
false
false
3RA68128AB
3RA6812-8AB
Infeed left, connection main circuit: screw terminal, 3
Infeed left Connection main circuit: screw terminal 3 slots for compact load feeders Connection terminal maximum 25 mm2 / 35 mm2
4011209725362
Siemens
Infeed left Connection main circuit: screw terminal 3 slots for compact lo
false
false
3RA68901AB
3RA6890-1AB
Extension connector between two extension blocks
Extension connector between 2 extension blocks
4011209725447
Siemens
Extension connector between 2 extension blocks
false
false
3RA68230AB
3RA6823-0AB
Triple extension block, connection main circuit: screw terminal, 3
Triple extension block Connection main circuit: screw terminal 3 slots for compact load feeders
4011209725324
Siemens
Triple extension block Connection main circuit: screw terminal 3 slots for
false
false
3RA68230AC
3RA6823-0AC
Triple extension block, connection main circuit: spring-loaded terminal, 3
Triple extension block Connection main circuit: Spring-type terminal 3 slots for compact load feeders
4011209725331
Siemens
Triple extension block Connection main circuit: Spring-type terminal 3 slo
false
false
3RA68305AC
3RA6830-5AC
Infeed left or right, connection main circuit
Infeed left or right Connection main circuit: Spring-type terminal Connection terminal maximum 25 mm2,
4011209725348
Siemens
Infeed left or right Connection main circuit: Spring-type terminal Connect
false
false
3RA68605AC
3RA6860-5AC
PE infeed, conn. main circuit: spring-loaded terminal, conn. term. max.
PE infeed Connection main circuit: Spring-type terminal Connection terminal maximum 25 mm2,
4011209725386
Siemens
PE infeed Connection main circuit: Spring-type terminal Connection termina
false
false
3RA68703AC
3RA6870-3AC
PE tap, connection main circuit with spring-loaded terminal
PE tap Connection main circuit: Spring-type terminal
4011209725409
Siemens
PE tap Connection main circuit: Spring-type terminal
false
false
3RA68802AB
3RA6880-2AB
Terminal cover for 3-ph. infeed 25/35 mm2 3RA6812-8AB/AC
Terminal covers (2 units) for 3-phase infeed 25/35 mm2 3RA6812-8AB/AC 1 bag contains 2 covers
4011209867819
Siemens
Terminal covers (2 units) for 3-phase infeed 25/35 mm2 3RA6812-8AB/AC 1 ba
false
false
3RV19151AB
3RV1915-1AB
3-ph. busbars modular spacing 45 mm for 2 switches, connections in fork shape
3-phase busbars Modular spacing 45 mm for 2 switches Fork shape connections
4011209504615
Siemens
3-phase busbars Modular spacing 45 mm for 2 switches Fork shape connection
true
false
3RV19151BB
3RV1915-1BB
3-ph. busbars modular spacing 45 mm for 3 switches, connections in fork shape
3-phase busbars Modular spacing 45 mm for 3 switches Fork shape connections
4011209504622
Siemens
3-phase busbars Modular spacing 45 mm for 3 switches Fork shape connection
true
false
3RV19151CB
3RV1915-1CB
3-ph. busbars modular spacing 45 mm for 4 switches, connections in fork shape
3-phase busbars Modular spacing 45 mm for 4 switches Fork shape connections
4011209504639
Siemens
3-phase busbars Modular spacing 45 mm for 4 switches Fork shape connection
true
false
3RV19153AB
3RV1915-3AB
2-ph. busbars modular spacing 63 mm for 3 switches connections in fork shape
3-phase busbars Modular spacing 63 mm for 2 switches and accessories Fork shape connections
4011209504714
Siemens
3-phase busbars Modular spacing 63 mm for 2 switches and accessories Fork
true
false
3RV19153CB
3RV1915-3CB
4-ph. busbars modular spacing 63 mm for 3 switches connections in fork shape
3-phase busbars Modular spacing 63 mm for 4 switches and accessories Fork shape connections
4011209504721
Siemens
3-phase busbars Modular spacing 63 mm for 4 switches and accessories Fork
true
false
3RV19151DB
3RV1915-1DB
3-ph. busbars modular spacing 45 mm for 5 switches, connections in fork shape
3-phase busbars Modular spacing 45 mm for 5 switches Fork shape connections
4011209504646
Siemens
3-phase busbars Modular spacing 45 mm for 5 switches Fork shape connection
true
false
3RV19152AB
3RV1915-2AB
3-ph. busbars modular spacing 55 mm for 2 switches connections in fork shape
3-phase busbars Modular spacing 55 mm for 2 switches and accessories Fork shape connections
4011209504653
Siemens
3-phase busbars Modular spacing 55 mm for 2 switches and accessories Fork
true
false
3RV19152BB
3RV1915-2BB
3-ph. busbars modular spacing 55 mm for 3 switches connections in fork shape
3-phase busbars Modular spacing 55 mm for 3 switches and accessories Fork shape connections
4011209504660
Siemens
3-phase busbars Modular spacing 55 mm for 3 switches and accessories Fork
true
false
3RV19152CB
3RV1915-2CB
4-ph. busbars modular spacing 55 mm for 3 switches connections in fork shape
3-phase busbars Modular spacing 55 mm for 4 switches and accessories Fork shape connections
4011209504691
Siemens
3-phase busbars Modular spacing 55 mm for 4 switches and accessories Fork
true
false
Comprimi la tabella (39 prodotti)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
SIEMENS
- Chassis part circuit breaker
Numero d'ordine
3RV19151AB
Ultime modifiche
04.05.2022 06:30:36
Unità
Parole chiave
Chassis part circuit breaker
Electric engineering
automation
circuit breaker
process control engineering
switch technology
Classificazioni
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-37-04-22 Interruttore automatico per parti del telaio
ECLASS 13.0
27-37-04-22 Chassis part circuit breaker
ECLASS 11.0
27-37-04-22 Chassis part circuit breaker
ECLASS 10.1
27-37-04-22 Chassis part circuit breaker
ETIM 10.0
EC002043 Chassis part power circuit breaker
ETIM 9.0
EC002043 Chassis part power circuit breaker
ETIM 8.0
EC002043 Chassis part power circuit breaker
ETIM 7.0
EC002043 Chassis part power circuit breaker