Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Yamaha
Robonity series
Basic model
ABAR
ABAR05 - Rod type
Yamaha
Robonity series
Basic model
ABAR
ABAR05 - Rod type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ABAR05-20SS-50-R3R
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Order number
CNSORDERNO
Model
MODEL
Lead
L
Shape
S
Motor specification
MS
Stroke
STR [mm]
RB cable length
RBCL
Cable direction
CD
Position of rod
POS [mm]
1
ABAR05-20SS-50-R3R
ABAR05
20: 20mm
S: Straight
S: Standard without brake
50
R3: 3m
R: Rear
0
Comprimi la tabella (1 prodotto configurabile)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Yamaha
- ABAR05
Shorttext
Rod type
Ultime modifiche
30.11.2021 04:17:01
Unità
Parole chiave
Basic model
Motor
Rod type
SERIES
Classificazioni
CNS
CNSERPBASE Object Properties