Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
F4-Flat Belt · Round Belt
EMC06_EMB71 - Flat belt for anti-static purposes
YIHEDA
yhd_fa
F4-Flat Belt · Round Belt
EMC06_EMB71 - Flat belt for anti-static purposes
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EMB35-W20-L0.5
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
code
CODE
Material of conveying surface
MAT1
Texture of conveying surface
TS
Color of conveying surface
COL
Friction coefficient of conveying surface
FS
Roller surface material
MAT2
Roller surface texture
RST
fabric layers
FL
Total thickness
TT
weight
WEI [kg/m²]
Minimum pulley diameter
DIA1 [mm]
Allowable stress
AS [kg/cm]
Continuous use temperature
CT [℃]
Add a guide strip to the inner circumference
ADD
laser drilling
LD
1
|
EMB31-W20-L0.5
2
|
EMC06-W20-L0.5
3
|
EMC07-W20-L0.5
4
|
EMC08-W20-L0.5
5
|
EMC09-W20-L0.5
6
|
EMB33-W20-L0.5
7
|
EMB35-W20-L0.5
8
|
EMB34-W20-L0.5
9
|
EMB36-W20-L0.5
10
|
EMB37-W20-L0.5
11
|
EMB71-W20-L0.5
12
|
EMC61-W20-L0.5
13
|
EMB21-W20-L0.5
14
|
EMB38-W20-L0.5
EMB31
PVC
glossy
green
0.5~0.6
polyester fabric
texture of cloth
2
2.0
2.2
40
10
-15~80
√
√
EMC06
PVC
glossy
white
0.5~0.6
polyester fabric
texture of cloth
2
2.0
2.1
30
6
-20~100
√
√
EMC07
PVC
glossy
yellow
0.5~0.6
polyester fabric
texture of cloth
2
2.0
1.2
40
10
-10~80
√
√
EMC08
PVC
matte
yellow
0.4~0.5
polyester fabric
texture of cloth
2
2.0
1.3
40
10
-10~80
√
√
EMC09
PVC
matte
red
0.3~0.4
polyester fabric
texture of cloth
2
2.0
2.4
40
8
-15~80
√
√
EMB33
PVC
matte
green
0.4~0.5
polyester fabric
texture of cloth
2
2.0
2.2
40
10
-15~80
√
√
EMB35
PVC
matte
green
0.5~0.6
polyester fabric
texture of cloth
3
3.0
3.2
60
12
-15~80
√
√
EMB34
PVC
matte
black
0.4~0.5
polyester fabric
texture of cloth
2
2.0
2.2
40
10
-15~80
√
√
EMB36
PVC
matte
black
0.5~0.6
polyester fabric
texture of cloth
2
3.0
3.2
60
10
-15~80
√
√
EMB37
PVC
I-shaped pattern
black
0.7~0.8
polyester fabric
texture of cloth
2
2.0
2.2
40
6
-15~80
√
√
EMB71
PVC
grid
green
0.7~0.8
polyester fabric
texture of cloth
2
2.6
2.85
30
7
-10~70
√
√
EMC61
PVC
Diamond pattern
black
0.4~0.5
polyester fabric
texture of cloth
2
2.1
2.2
40
3.25
-10~70
√
√
EMB21
PVC
Diamond pattern
green
0.3~0.4
polyester fabric
texture of cloth
2
2.0
2.0
40
8
-15~80
√
√
EMB38
PVC
Diamond pattern
green
0.3~0.4
polyester fabric
texture of cloth
2
2.2
2.1
40
8
-15~80
√
√
Comprimi la tabella (14 prodotti configurabili)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
YIHEDA
- EMC06_EMB71
Shorttext
Flat belt for anti-static purposes
Ultime modifiche
25.11.2025 10:51:30
Unità
Parole chiave
Automation
Electronic
Factory
Gallery
Parts
Round belt
belt
flat belt
purposes
Classificazioni
CNS
CNSERPBASE Object Properties
Type Code
EMB35-W20-L0.5