Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Flat Belts / Round Belts / Pulleys / Idlers
GBLDSG, GBLDSW, GBLGSDSN, GBLGDSN, GBLWDSN - Flat Belts - With Meandering Prevention Crosspiece - Grip Type
Misumi
...
GBLDSG, GBLDSW, GBLGSDSN, GBLGDSN, GBLWDSN - Flat Belts - With Meandering Prevention Crosspiece - Grip Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GBLDSW50-0.5
Modo Verticale
Expand Table
Lingua preferita per il catalogo
IT
Reset filters
1/5
Cod. comp.
PN
TYPE
Colore
COLOR
Belt Width W 10mm Increment
BW [mm]
Lunghezza circonferenza - Incrementi di 0.01m
L [m]
Spessore
TT [mm]
Minimo diametro puleggia
MP [mm]
Diameter of Drive Pulley 1mm Increment
DRIVEP [mm]
Diameter of Driven Pulley 1mm Increment
DRIVENP [mm]
C Inter-shaft Distance
C [mm]
Nota
NOTE
1
2
3
4
5
GBLDSG50-0.5
GBLDSG
Verde
50
0.50
1.0
20
20
20
217.01
-
GBLDSW50-0.5
GBLDSW
Bianco
50
0.50
1.0
20
20
20
217.01
-
GBLGSDSN50-0.5
GBLGSDSN
Verde
50
0.50
1.6
25
25
25
208.22
-
GBLGDSN50-0.5
GBLGDSN
Verde
50
0.50
2.0
50
50
50
168.32
-
GBLWDSN50-0.5
GBLWDSN
Bianco
50
0.50
2.0
50
50
50
168.32
-
Comprimi la tabella (5 prodotti configurabili)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Misumi
- GBLDSG, GBLDSW, GBLGSDSN, GBLGDSN, GBLWDSN
Shorttext
Flat Belts - With Meandering Prevention Crosspiece - Grip Type
Ultime modifiche
29.05.2023 09:18:36
Unità
Parole chiave
Belts
Crosspiece
Flat
Grip
Meandering
Classificazioni
CNS
CNSERPBASE Object Properties
Type Code
GBLDSW50-0.5