Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
VINKO
ixa
IXA-05N
IXA-05N - Rod type electric actuator, Actuator width 54 mm
VINKO
ixa
IXA-05N
IXA-05N - Rod type electric actuator, Actuator width 54 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
IXA-05N-P05-50-1K-C-J-P01
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Series
SERIES
Width
WIDTH [mm]
Lead
LEAD [mm]
Stroke
STROKE [mm]
Position
POS [mm]
Motor position
MP
Precision
PRECISION
Sensor
SENSOR
Motor type
MT
Motor capacity
MC
Brake
BRAKE
Special option
SO
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
F
F [mm]
N
N [mm]
1
IXA
05N : 54mm
P05:5mm
50
0
1K : Motor exposed
C : Standard
J : 3 sets, outside left
P : Panasonic (Standard)
01 : 100W
Blank : Without brake
Blank : None
272
190
50
25
1
6
Comprimi la tabella (1 prodotto configurabile)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
VINKO
- IXA-05N
Shorttext
Rod type electric actuator, Actuator width 54 mm
Ultime modifiche
09.07.2025 09:36:08
Unità
Parole chiave
Rod type
actuator
electric actuator
width
Classificazioni
CNS
CNSERPBASE Object Properties
Type Code
IXA-05N-P05-50-1K-C-J-P01