Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KP140HC-SD32B-N0--B----

Expand Table
EN
1/5
Series
SER
SEAL
Packing Material
PKG
Mounting Style
MOUNT
Tube Diameter
TUBE [mm]
Rod Type
RODTY
Cushion
CUS [mm]
Stroke
ST [mm]
POS [mm]
Port Location
PORT
Cushion Valve Location
CUVV
Bellows
BEL
Knuckle Joint (Rod SIde)
KN
Auto Switch
AS [mm]
No. of Auto Switch
NOS [mm]
1
(KP140H) Single Rod Type
(C) Compact Seal(STD)
NBR Urethane(Standard)
(SD) Standard
32
B
(N) No Cusion
0
0
(A) Standard
B
No Bellows
End Nut (Std)
-
-
Comprimi la tabella (1 prodotto configurabile)
ShorttextStandard Hydaulic Cylinder/Single Rod
Ultime modifiche13.11.2025 04:15:25
Unità

Classificazioni

CNS

CNSERPBASE Object Properties