Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Sammode
Kyhn
Sammode
Kyhn
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZF3CIKLL5
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
Immagine anteprima
PREVIEWPERLINE
ORDERNO
color
COLOR
color temperature
COLOR_TEMPERATURE
connection
CONNECTION
designer
DESIGNER
dimming technology
DIMMING_TECHNOLOGY
family
FAMILY
for use
FOR_USE
grid
GRID
index of protection
INDEX_OF_PROTECTION
index of resistance
INDEX_OF_RESISTANCE
1
ZF3CIKLL5
Inox
Warm white (2700 K)
This luminaire is delivered ready for installation and is fitted with 3 m cable, source and wall box.
Dominique Perrault & Gaëlle Lauriot-Prévost
Light dimming by Bluetooth control with the Casambi app, by traditional on-off switch or connected switch.
Kyhn
Indoor & Outdoor
Grille perforée inox
Completely waterproof and dustproof IP68 and 316L marine-grade stainless steel
Enveloppe résistant aux chocs IK10
Comprimi la tabella (1 prodotto)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Sammode
- Kyhn
Numero d'ordine
ZF3CIKLL5
Ultime modifiche
03.07.2023 05:37:57
Unità
Classificazioni
CNS
CNSERPBASE Object Properties