Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Toothed clamping elements RDB.40-60-B

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
d
DIM01 [mm]
d1
DIM02 [mm]
d2
DIM03 [mm]
d3
DIM04
d4
DIM05 [mm]
d5
DIM06 [mm]
d6
DIM07 [mm]
F
DIM08 [mm]
h
DIM09 [mm]
h1
DIM10 [mm]
h2
DIM11 [mm]
DIM11X
h3
DIM12 [mm]
S
DIM13 [mm]
DIM13X
w min.
DIM14 [mm]
C#
DIM15 [Nm]
Weight
WEIGHT [g]
1
2
3
4
5
6
7
8
51981
RDB.32-60-F
32.0
6.3
5
-
5
23.5
-
18
9.5
9.0
-
0.000
18.0
-
0.000
1.2
80
9
51991
RDB.40-60-F
40.0
8.3
6
-
6
30.0
-
23
12.0
11.4
-
0.000
22.8
-
0.000
1.3
120
16
51983
RDB.32-60-B
32.0
6.3
4
M4
5
23.5
-
18
9.5
9.0
-
0.000
18.0
7
7.000
1.2
80
10
51993
RDB.40-60-B
40.0
8.3
5
M5
6
30.0
-
23
12.0
11.4
-
0.000
22.8
8
8.000
1.3
120
18
51985
RDB.32-60-CF
35.5
6.3
5
-
5
23.5
32.5
18
9.5
9.0
8.2
8.200
18.0
-
0.000
1.2
80
15
51995
RDB.40-60-CF
43.5
8.3
6
-
6
30.0
40.0
23
12.0
11.4
10.5
10.500
22.8
-
0.000
1.3
140
26
51987
RDB.32-60-CB
35.5
6.3
4
M4
5
23.5
32.5
18
9.5
9.0
8.2
8.200
18.0
7
7.000
1.2
80
16
51997
RDB.40-60-CB
43.5
8.3
5
M5
6
30.0
40.0
23
12.0
11.4
10.5
10.500
22.8
8
8.000
1.3
140
28
Comprimi la tabella (8 prodotti)
Numero d'ordine51993
ShorttextToothed clamping elements
Ultime modifiche15.10.2025 09:09:00
Unità

Classificazioni

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties