Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
18-linear_bearing
ZF04 - Linear bearings - flanged type - double lined type
HEFA
18-linear_bearing
ZF04 - Linear bearings - flanged type - double lined type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZF04FA-d30
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
Sleeve material
SL1
Sleeve hardness
SL2
Sleeve surface treatment
SL3
Ball material
MAT1
Holder material
MAT2
Sealing ring material
MAT3
Operating ambient temperature
OAT [°C]
d
DD [mm]
Tolerance of d
TDD [mm]
D
D [mm]
Tolerance of D
TD [mm]
L
L [mm]
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
ZF04FN-d30
ZF04FN
Double lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-15~80℃
30
-0.012/0
45
-0.025/0
123
ZF04FN-d35
ZF04FN
Double lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-15~80℃
35
-0.015/0
52
-0.030/0
135
ZF04FN-d40
ZF04FN
Double lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-15~80℃
40
-0.015/0
60
-0.030/0
151
ZF04FN-d50
ZF04FN
Double lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-15~80℃
50
-0.015/0
80
-0.030/0
192
ZF04FA-d8
ZF04FA
Double lining type - square flange type
SUJ2
57HRC~
-
SUJ2
stainless steel
Nitrile rubber
-15~120℃
8
-0.010/0
15
-0.013/0
45
ZF04FA-d10
ZF04FA
Double lining type - square flange type
SUJ2
57HRC~
-
SUJ2
stainless steel
Nitrile rubber
-15~120℃
10
-0.010/0
19
-0.016/0
55
ZF04FA-d12
ZF04FA
Double lining type - square flange type
SUJ2
57HRC~
-
SUJ2
stainless steel
Nitrile rubber
-15~120℃
12
-0.010/0
21
-0.016/0
57
ZF04FA-d16
ZF04FA
Double lining type - square flange type
SUJ2
57HRC~
-
SUJ2
stainless steel
Nitrile rubber
-15~120℃
16
-0.010/0
28
-0.016/0
70
ZF04FA-d20
ZF04FA
Double lining type - square flange type
SUJ2
57HRC~
-
SUJ2
stainless steel
Nitrile rubber
-15~120℃
20
-0.012/0
32
-0.019/0
80
ZF04FA-d25
ZF04FA
Double lining type - square flange type
SUJ2
57HRC~
-
SUJ2
stainless steel
Nitrile rubber
-15~120℃
25
-0.012/0
40
-0.019/0
112
ZF04FA-d30
ZF04FA
Double lining type - square flange type
SUJ2
57HRC~
-
SUJ2
stainless steel
Nitrile rubber
-15~120℃
30
-0.012/0
45
-0.019/0
123
ZF04FA-d35
ZF04FA
Double lining type - square flange type
SUJ2
57HRC~
-
SUJ2
stainless steel
Nitrile rubber
-15~120℃
35
-0.015/0
52
-0.022/0
135
ZF04FA-d40
ZF04FA
Double lining type - square flange type
SUJ2
57HRC~
-
SUJ2
stainless steel
Nitrile rubber
-15~120℃
40
-0.015/0
60
-0.022/0
151
ZF04FA-d50
ZF04FA
Double lining type - square flange type
SUJ2
57HRC~
-
SUJ2
stainless steel
Nitrile rubber
-15~120℃
50
-0.015/0
80
-0.022/0
192
ZF04FC-d8
ZF04FC
Double lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
8
-0.010/0
15
-0.018/0
45
ZF04FC-d10
ZF04FC
Double lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
10
-0.010/0
19
-0.021/0
55
ZF04FC-d12
ZF04FC
Double lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
12
-0.010/0
21
-0.021/0
57
ZF04FC-d16
ZF04FC
Double lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
16
-0.010/0
28
-0.021/0
70
ZF04FC-d20
ZF04FC
Double lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
20
-0.012/0
32
-0.025/0
80
Comprimi la tabella (189 prodotti)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
HEFA
- ZF04
Shorttext
Linear bearings - flanged type - double lined type
Ultime modifiche
17.09.2025 08:02:11
Unità
Parole chiave
Double
Linear bearings
flanged type
lined
type
Classificazioni
CNS
CNSERPBASE Object Properties