Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

12903 DN 20/ 32/PN 16 EPDM-Plug- 15121500002

Expand Table
EN
1/5
Article
ARTIKELCODE
Productkey
PRODUKTKEY
Figure
NOTIZFIGUR
DN
NENNWEITE
PN
DRUCKSTUFE
Material
WERKSTOFF
Connection
ANSCHLUSS
Form
FORM
DRUCKBEREICH
Plug variant
KEGELART
version
AUSFUEHRUNG
bellows seal
FALTENBALG
Product range
PRODUKTBEREICH
Series
PRODUKTBR
DESC1
BESCHREIBUNG1
DESC2
BESCHREIBUNG2
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
259460015G1
15241400004
25946
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed socket
Angle pattern
> 00,90 - 01,00 bar
metal disc
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve with thread connection - low pressure steam safety valve - acc. to TRD 721.5 and DIN 4751-1
259460020G1
15241500002
25946
G3/4x1
PN 40
EN-JS1049
screwed male / screwed socket
Angle pattern
00,30 - 00,48 bar
metal disc
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve with thread connection - low pressure steam safety valve - acc. to TRD 721.5 and DIN 4751-1
259460020G1
15241500003
25946
G3/4x1
PN 40
EN-JS1049
screwed male / screwed socket
Angle pattern
> 00,48 - 00,68 bar
metal disc
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve with thread connection - low pressure steam safety valve - acc. to TRD 721.5 and DIN 4751-1
259460020G1
15241500004
25946
G3/4x1
PN 40
EN-JS1049
screwed male / screwed socket
Angle pattern
> 00,68 - 01,00 bar
metal disc
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve with thread connection - low pressure steam safety valve - acc. to TRD 721.5 and DIN 4751-1
259460025G1
15241600003
25946
G1x11/4
PN 40
EN-JS1049
screwed male / screwed socket
Angle pattern
00,20 - 00,40 bar
metal disc
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve with thread connection - low pressure steam safety valve - acc. to TRD 721.5 and DIN 4751-1
259460025G1
15241600004
25946
G1x11/4
PN 40
EN-JS1049
screwed male / screwed socket
Angle pattern
> 00,40 - 00,88 bar
metal disc
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve with thread connection - low pressure steam safety valve - acc. to TRD 721.5 and DIN 4751-1
259460025G1
15241600005
25946
G1x11/4
PN 40
EN-JS1049
screwed male / screwed socket
Angle pattern
> 00,88 - 01,00 bar
metal disc
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve with thread connection - low pressure steam safety valve - acc. to TRD 721.5 and DIN 4751-1
259460025G1
15241600016
25946
G1x11/2
PN 40
EN-JS1049
screwed male / screwed socket
Angle pattern
> 00,20 - 00,40 bar
metal disc
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve with thread connection - low pressure steam safety valve - acc. to TRD 721.5 and DIN 4751-1
259460025G1
15241600017
25946
G1x11/2
PN 40
EN-JS1049
screwed male / screwed socket
Angle pattern
> 00,40 - 00,88 bar
metal disc
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve with thread connection - low pressure steam safety valve - acc. to TRD 721.5 and DIN 4751-1
259460025G1
15241600018
25946
G1x11/2
PN 40
EN-JS1049
screwed male / screwed socket
Angle pattern
> 00,88 - 01,00 bar
metal disc
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve with thread connection - low pressure steam safety valve - acc. to TRD 721.5 and DIN 4751-1
12903002010
15121500002
12903
DN 20/ 32
PN 16
EN-JL1040
flange
Angle pattern
04,50 bar
EPDM-Plug
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
990
ARI-SAFE - TRD721
Standard safety valve with flanges - heating safety valve - acc. to TRD 721.6 and DIN 4751-2
12903002011
15121500003
12903
DN 20/ 32
PN 16
EN-JL1040
flange
Angle pattern
05,00 bar
EPDM-Plug
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
990
ARI-SAFE - TRD721
Standard safety valve with flanges - heating safety valve - acc. to TRD 721.6 and DIN 4751-2
12903002012
15121500004
12903
DN 20/ 32
PN 16
EN-JL1040
flange
Angle pattern
05,50 bar
EPDM-Plug
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
990
ARI-SAFE - TRD721
Standard safety valve with flanges - heating safety valve - acc. to TRD 721.6 and DIN 4751-2
12903002013
15121500005
12903
DN 20/ 32
PN 16
EN-JL1040
flange
Angle pattern
06,00 bar
EPDM-Plug
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
990
ARI-SAFE - TRD721
Standard safety valve with flanges - heating safety valve - acc. to TRD 721.6 and DIN 4751-2
1290300206
15121500001
12903
DN 20/ 32
PN 16
EN-JL1040
flange
Angle pattern
02,50 bar
EPDM-Plug
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
990
ARI-SAFE - TRD721
Standard safety valve with flanges - heating safety valve - acc. to TRD 721.6 and DIN 4751-2
1290300207
15121500006
12903
DN 20/ 32
PN 16
EN-JL1040
flange
Angle pattern
03,00 bar
EPDM-Plug
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
990
ARI-SAFE - TRD721
Standard safety valve with flanges - heating safety valve - acc. to TRD 721.6 and DIN 4751-2
1290300208
15121500007
12903
DN 20/ 32
PN 16
EN-JL1040
flange
Angle pattern
03,50 bar
EPDM-Plug
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
990
ARI-SAFE - TRD721
Standard safety valve with flanges - heating safety valve - acc. to TRD 721.6 and DIN 4751-2
1290300209
15121500008
12903
DN 20/ 32
PN 16
EN-JL1040
flange
Angle pattern
04,00 bar
EPDM-Plug
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
990
ARI-SAFE - TRD721
Standard safety valve with flanges - heating safety valve - acc. to TRD 721.6 and DIN 4751-2
129030020G1
15121500012
12903
DN 20/ 32
PN 16
EN-JL1040
flange
Angle pattern
00,20 - 00,50 bar
EPDM-Plug
closed bonnet/ open lifting device
Bellows seal EPDM
Safety valves
990
ARI-SAFE - TRD721
Standard safety valve with flanges - heating safety valve - acc. to TRD 721.6 and DIN 4751-2
Comprimi la tabella (378 prodotti)
Numero d'ordine15121500002
ShorttextARI-Safety valves HVAC
Ultime modifiche30.04.2025 05:16:04
Unità
Parole chiave

Classificazioni

CNS

CNSERPBASE Object Properties
Order Number15121500002