Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FXHAR12-2-F17

Expand Table
IT
1/5
Part Number
PN
Type
TYPE
Material
MAT
Surface Treatment
ST
No.
NO
Dg6
D [mm]
Y Dimension
ALT7
YC 0.1mm Increment
YC [mm]
Y 1mm Increment
Y [mm]
Y Dimension Tolerance
ALT1
Additional Inlay
ALT3
F 1mm Increment
F [mm]
M Coarse Thread
M
H
H [mm]
W
W [mm]
d Reference Dim.
DD [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
FXHAR6-2-F7
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
6
6
w/o YC (Y Dimension)
0.0
2
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
7
M3
10
8
5.0
FXHAR6A-2-F7
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
6A
6
w/o YC (Y Dimension)
0.0
2
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
7
M3
14
12
5.0
FXHAR8-2-F9
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
8
8
w/o YC (Y Dimension)
0.0
2
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
9
M4
12
10
7.0
FXHAR8A-2-F9
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
8A
8
w/o YC (Y Dimension)
0.0
2
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
9
M4
16
14
7.0
FXHAR10-2-F14
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
10
10
w/o YC (Y Dimension)
0.0
2
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
14
M6
15
13
9.6
FXHAR10A-2-F14
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
10A
10
w/o YC (Y Dimension)
0.0
2
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
14
M6
20
17
9.6
FXHAR12-2-F17
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
12
12
w/o YC (Y Dimension)
0.0
2
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
17
M8
17
14
11.5
FXHAR15-2-F21
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
15
15
w/o YC (Y Dimension)
0.0
2
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
21
M10
20
17
14.3
FXHAR17-2-F25
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
17
17
w/o YC (Y Dimension)
0.0
2
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
25
M10
23
20
16.2
FXHAR20-2-F28
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
20
20
w/o YC (Y Dimension)
0.0
2
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
28
M12
26
24
19.0
FXHAR20A-2-F22
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
20A
20
w/o YC (Y Dimension)
0.0
2
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
22
M8
26
24
19.0
FXHAR25-4-F31
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
25
25
w/o YC (Y Dimension)
0.0
4
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
31
M16
31
27
23.9
FXHAR25A-4-F25
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
25A
25
w/o YC (Y Dimension)
0.0
4
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
25
M12
31
27
23.9
FXHAR30-4-F37
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
30
30
w/o YC (Y Dimension)
0.0
4
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
37
M20
36
32
28.6
FXHAR30A-4-F31
FXHAR
1045 Carbon Steel Equivalent
Black Oxide
30A
30
w/o YC (Y Dimension)
0.0
4
w/o YKC (Y Dimension Tolerance)
w/o APC (Additional Inlay)
31
M16
36
32
28.6
Comprimi la tabella (15 prodotti configurabili)
ShorttextCantilever Shafts - Bolt Mounted, Retaining Ring Groove -Hexagon Socket Type
Ultime modifiche18.12.2024 01:18:21
Unità

Classificazioni

CNS

CNSERPBASE Object Properties