Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CO 8505 Final latch

Expand Table
IT
1/5
Brand
MAR
Description
BEZ
Model number
MN
Opening angle
ROT [°]
Glass thickness
GS [mm]
Come da condizioni di consegna / Immagine di routing
FORM
Overall length
L [mm]
Overall width
B [mm]
Overall depth
T [mm]
Load capacity
BW [kg]
Hold open
FS [°]
Automatic closing
AS [°]
Temperature resistance
TBK [°C]
Max. door width
MTB [mm]
INFO LINK
PL
Product weight
PG [kg]
Short text
KTXT
Specification text
ATXT
1
COLLIO
CO 8505 Final latch
0
6
80
104
17
45
+ 90°|- 90°
+ 15°|- 15°
900
HTML
0.58
with central fixing (glass-glass) for double action shower glass doors
SIMONSWERK screw-on hinge system for glass doors, COLLIO CO 8505 Final latch, with central fixing (glass-glass) for double action shower glass doors, maximum load capacity 40 kg when using 2 hinges per door and 45 kg when 3 hinges per door (generally recommended from 700 mm door width), clicking hinge, for use with glass-glass combinations, for double action doors, stop at + 90° and - 90°, automatic closing from + 15° and - 15°. Finishes ...
Comprimi la tabella (1 prodotto configurabile)
Numero d'ordineCO 8505 Final latch
ShorttextCOLLIO, 45kg
Ultime modifiche05.03.2025 12:49:28
Unità
Parole chiave

Classificazioni

CNS

CNSERPBASE Object Properties
Order NumberCO 8505 Final latch
CNSPHYPROP Physical Properties

ECLASS 14.0

23-22-03-01 Cerniera della porta (porte interne ed esterne)
23-22-90-90 Cerniera (altri, non classif.)

ECLASS 11.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Cerniera (altri, non classif.)

ECLASS 10.1

23-22-90-90 Cerniera (altri, non classif.)

ECLASS 10.0.1

23-22-90-90 Cerniera (altri, non classif.)

ECLASS 9.0

23-22-90-90 Door hinge (other, unspecified)

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based