Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

542257 NEBU-M12W8-K-5-N-LE8

Expand Table
IT
1/5
Codice prodotto
TNR
Tipo
TYP
Lunghezza linea
L [m]
Peso
CNSMASSEXACT [kg]
GTIN
Informazioni REACH disponibili
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
542256
NEBU-M12W8-K-2-N-LE8
2.0
0.125
4052568091125
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
542257
NEBU-M12W8-K-5-N-LE8
5.0
0.292
4052568091132
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
570007
NEBU-M12W8-K-10-N-LE8
10.0
0.570
4052568100896
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
573855
NEBU-G78W5-K-2-N-LE5
2.0
0.680
4052568102913
7439-92-1
f1c90baf-c8a6-43b5-9a9d-b03aa8408537
05.03.2025
8048086
NEBU-M12W8-K-15-N-LE8
15.0
0.848
4052568287887
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
Comprimi la tabella (5 prodotti)
Numero d'ordine542257
ShorttextCavo di collegamento
Ultime modifiche02.05.2025 11:13:47
Unità
Parole chiave

Classificazioni

In base alla funzionalità

BYFUNC_CONNECTING Connessione

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-06-03-11 Sensore assemblato Linea attuatore
nome del produttoreFesto
51-07-02-92 Connettore/raccordo (pneumatico, accessori)

ECLASS 10.1

27-06-03-11 Assembled sensor actuator-line
nome del produttoreFesto
27-29-43-22 Tecn. collegamenti elettr. (accessori, pneumat.)

ECLASS 9.1

27-06-03-11 Assembled sensor actuator-line
Manufacturer nameFesto
27-29-92-22 Tecn. collegamenti elettr. (accessori, pneumat.)

ECLASS 8.1

27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer nameFesto
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 7.1

27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer nameFesto
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 6.2

27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer nameFesto
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 6.1

27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer nameFesto
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 5.1

27-29-92-22 Electrical connector technology (accessory, pneumatics)
nome del produttoreFesto

ECLASS 5.0

27-29-92-22 22

ETIM 10.0

EC001855 Sensor-actuator patch cord