Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RQ-2-100-211-20-20-NR-0-0-0

Expand Table
EN
1/5
Slides type
TYP
Execution
AF
Size
GR
Carriage width
A [mm]
Length of the outer part
B [mm]
X/Y-HUB1
HUB1 [mm]
X/Y-HUB2
HUB2 [mm]
Sled position 1
POS1 [mm]
Sled position 2
POS2 [mm]
Mounting Style
MA
Hole pattern inner part
BIT
Hole pattern outer part
BAT
Sonder
SZ
D [mm]
E [mm]
F [mm]
1
2
3
4
5
Cross-roller bearing slide guide
Square slide
1
75
186
20
20
0
0
Standard mounting on the right
Ohne
Ohne
Without
40
20.000
55.000
Cross-roller bearing slide guide
Square slide
2
100
211
20
20
0
0
Standard mounting on the right
Ohne
Ohne
Without
40
50.000
80.000
Cross-roller bearing slide guide
Square slide
3
150
303
45
45
0
0
Standard mounting on the right
Ohne
Ohne
Without
50
50.000
105.000
Cross-roller bearing slide guide
Square slide
4
200
355
45
45
0
0
Standard mounting on the right
Ohne
Ohne
Without
50
75.000
130.000
Cross-roller bearing slide guide
Square slide
5
300
543
95
95
0
0
Standard mounting on the right
Ohne
Ohne
Without
70
100.000
205.000
Comprimi la tabella (5 prodotti configurabili)
ShorttextCross roller bearing slide guide square slide
Ultime modifiche10.07.2025 13:49:52
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties