Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
igus
E-Ketten®
System E4/light Energy Chains
Series 15350
Series 15350 - Crossbars every 2nd link - Crossbars removable along the inner and outer radius
igus
...
Series 15350
Series 15350 - Crossbars every 2nd link - Crossbars removable along the inner and outer radius
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
0.819 m 15350.20.150.0 (-,-)
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Part no.
ARTNR
Info PDF
INFO
Inner width Bi
BI [mm]
Outer width Ba
BA [mm]
Bending radius
R [mm]
Installation type
EBA
Chain length
LK
Fixed end in the middle of travel distance
FPMVW
Delta M
DELTAM [mm]
Travel
S [mm]
Effective travel distance
ES [mm]
Required chain length
GEWLK [mm]
Number of links
AKG
Position moving end
PM [mm]
Hinged crossbars
KD
Quick opening modules
QO
Noise absorbed
GD
Color
FARBE
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
15350.10
INFO
100
126
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.11
INFO
108
134
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.112
INFO
112
139
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.12
INFO
125
151
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.137
INFO
137
164
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.15
INFO
150
176
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.162
INFO
162
189
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.17
INFO
168
194
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.18
INFO
175
201
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.187
INFO
187
214
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.20
INFO
200
226
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.212
INFO
212
239
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.23
INFO
225
251
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.237
INFO
237
264
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.25
INFO
250
276
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.262
INFO
262
289
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.28
INFO
275
301
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.29
INFO
287
314
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15350.30
INFO
300
326
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
Comprimi la tabella (31 prodotti configurabili)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
igus
- Series 15350 - Crossbars every 2nd link
Numero d'ordine
15350.20
Shorttext
Crossbars removable along the inner and outer radius
Ultime modifiche
09.01.2025 11:36:36
Unità