Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C-KBS1505-150

Expand Table
IT
1/5
Part Number
PN
Accuracy Grade
AG
Thread Dia.
THRD [mm]
Lead
LEAD
L 1mm Increment
L [mm]
Y
Y [mm]
No Machining on Support Side Thread End
ALT4
Nut Direction
ALT5
No Retaining Ring Groove on Support Side Thread End
ALT3
Support Side Thread End Length
ALT1
FC 1mm Increment
FC [mm]
Machining on Support Side Thread
ALT10
Q Selection
Q [mm]
G 1mm Increment
G [mm]
Fixed Side Wrench Flats Machining
ALT9
1
C-KBS1505-150
C5
15
05
150
88
Machining on Support Side Thread End
w/o RLC (Nut Direction)
Retaining Ring Groove on Support Side Thread End
w/o FC (Support Side Thread End Length)
0
w/o GC (Machining on Support Side Thread)
0
0
w/o SZC (Fixed Side Wrench Flats Machining)
Comprimi la tabella (1 prodotto configurabile)
ShorttextEconomy Precision Ball Screws - Thread Diameter 15, Lead 5/10/20 Precision Grade C5
Ultime modifiche17.08.2023 02:53:26
Unità

Classificazioni

CNS

CNSERPBASE Object Properties