Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 1276, BN 1277, BN 20696, BN 1278 Finishing washers for 90° countersunk head screws
BN 20696 - Finishing washers for 90° countersunk head screws (SN 213912), steel, zinc plated blue with CresaCoat® C 313 Silver
Bossard Catalog
...
BN 20696 - Finishing washers for 90° countersunk head screws (SN 213912), steel, zinc plated blue with CresaCoat® C 313 Silver
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 20696 3660133 finishing washer 4.3
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
Surface
BNSURFACE
for screws
D [mm]
Inner diameter
DA [mm]
Outer diameter
DW [mm]
Diameter
D3 [mm]
Diameter
D4 [mm]
Height
H [mm]
1
|
3.2
2
|
4.3
3
|
5.3
4
|
6.4
5
|
8.4
3660132
SN 213912
Steel
zinc plated blue with CresaCoat® C 313 Silver
M3
3.2
10
7.3
6.50
1.8
3660133
SN 213912
Steel
zinc plated blue with CresaCoat® C 313 Silver
M4
4.3
14
9.5
8.60
2.3
3660134
SN 213912
Steel
zinc plated blue with CresaCoat® C 313 Silver
M5
5.3
16
11.5
10.40
2.8
3660135
SN 213912
Steel
zinc plated blue with CresaCoat® C 313 Silver
M6
6.4
18
13.5
12.40
3.3
3660136
SN 213912
Steel
zinc plated blue with CresaCoat® C 313 Silver
M8
8.4
25
17.5
16.40
4.8
Comprimi la tabella (5 prodotti)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Bossard Catalog
- BN 20696
Numero d'ordine
3660133
Shorttext
Finishing washers for 90° countersunk head screws (SN 213912), steel, zinc plated blue with CresaCoat® C 313 Silver
Ultime modifiche
10.03.2025 09:14:31
Unità