Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 5389 Finishing washers for 90° countersunk head screws
BN 5389 - Finishing washers for 90° countersunk head screws (~SN 213912), Polyamide, black
Bossard Catalog
...
BN 5389 - Finishing washers for 90° countersunk head screws (~SN 213912), Polyamide, black
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 5389 1388606 finishing washer M4
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
Surface
BNSURFACE
for screws
D [mm]
Inner diameter
DA [mm]
Outer diameter
DW [mm]
Diameter
D3 [mm]
Diameter
D4 [mm]
Height
H [mm]
1
|
M3
2
|
M4
3
|
M5
4
|
M6
1388541
~SN 213912
Polyamide
black
M3
3.2
10.200
7.8
7.00
2.8
1388606
~SN 213912
Polyamide
black
M4
4.3
12.000
9.9
9.00
3.2
1388614
~SN 213912
Polyamide
black
M5
5.3
14.000
11.9
11.00
3.8
1388622
~SN 213912
Polyamide
black
M6
6.4
16.000
13.9
13.00
4.5
Comprimi la tabella (4 prodotti)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Bossard Catalog
- BN 5389
Numero d'ordine
1388606
Shorttext
Finishing washers for 90° countersunk head screws (~SN 213912), Polyamide, black
Ultime modifiche
10.03.2025 09:14:31
Unità
Parole chiave
Catalog
Fastening technology
Finishing washers
Polyamide
Standard
black
countersunk head screws
fastening elements
washers
Classificazioni
CNS
CNSERPBASE Object Properties