Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FSGA 14 NBR-55 M5-AG

Expand Table
EN
1/5
Type
CNSORDERNO
Part no.
ARTNR
Customs Tariff Number
CTN
d2
D2 [mm]
Dmax(S)
DMAX [mm]
dn
DN [mm]
Ds
DS [mm]
G1
G1
H
H [mm]
LG1
LG1 [mm]
SW1
SW1 [mm]
Stroke
Z [mm]
Suction cup material
SCM
Material hardness
MH
Size
S
Number of folds
NOF
Connection
C
Curve radius (min) (convex)
CR [mm]
Volume
V [cm^3]
1
FSGA 14 NBR-55 M5-AG
10.01.06.00379
40169997
5
14.5
2.5
12
M5-M
21
5
7
5
Nitrile rubber NBR
55 Shore A
14
1.5
M5-M
15
0.42
Comprimi la tabella (1 prodotto)
Numero d'ordine10.01.06.00379
ShorttextFSGA 14 NBR-55 M5-AG
Ultime modifiche26.08.2024 12:32:44
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties