Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FSGA 33 SI-55 G1/4-AG

Expand Table
EN
1/5
Type
CNSORDERNO
Part no.
ARTNR
Customs Tariff Number
CTN
d2
D2 [mm]
Dmax(S)
DMAX [mm]
dn
DN [mm]
Ds
DS [mm]
G1
G1
H
H [mm]
LG1
LG1 [mm]
SW1
SW1 [mm]
Stroke
Z [mm]
Suction cup material
SCM
Material hardness
MH
Size
S
Number of folds
NOF
Connection
C
Curve radius (min) (convex)
CR [mm]
Volume
V [cm^3]
1
FSGA 33 SI-55 G1/4-AG
10.01.06.00091
39269097
17
38
4.4
30
G1/4"-M
31
11
17
9
Silicone SI
55 Shore A
33
1.5
G1/4"-M
40
4.75
Comprimi la tabella (1 prodotto)
Numero d'ordine10.01.06.00091
ShorttextFSGA 33 SI-55 G1/4-AG
Ultime modifiche26.08.2024 12:32:42
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties