Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CM 600 038 V1

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
Safety Stroke
Q [mm]
1
2
3
4
5
6
7
CM 600 012 V1
NC.040.00.00600.012.1
12
1.2685
570
570
723
570
12
0
45
84
2
CM 600 025 V1
NC.040.00.00600.025.1
25
1.3333
570
570
760
570
25
0
45
110
2
CM 600 038 V1
NC.040.00.00600.038.1
38
1.3608
570
570
776
570
38
0
45
136
2
CM 600 050 V1
NC.040.00.00600.050.1
50
1.3750
570
570
784
570
50
0
45
160
2
CM 600 063 V1
NC.040.00.00600.063.1
63
1.3850
570
570
789
570
63
0
45
186
2
CM 600 080 V1
NC.040.00.00600.080.1
80
1.3935
570
570
794
570
80
0
45
220
2
CM 600 100 V1
NC.040.00.00600.100.1
100
1.4001
570
570
798
570
100
0
45
260
2
Comprimi la tabella (7 prodotti configurabili)
Numero d'ordineCM 600 038 V1
ShorttextGAS SPRINGS - Heavy Duty
Ultime modifiche25.06.2025 06:55:44
Unità

Classificazioni

CNS

CNSPHYPROP Physical Properties
Mass0.81
CNSERPBASE Object Properties