Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AG 3000 100

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
AG 3000 012
NC.060.10.03000.012,7
12.7
1.0806
2945
2945
3182
2945
12.7
0
95
145.4
AG 3000 025
NC.060.10.03000.025
25.0
1.1380
2945
2945
3351
2945
25
0
95
170
AG 3000 038
NC.060.10.03000.038
38.0
1.1844
2945
2945
3488
2945
38
0
95
196
AG 3000 050
NC.060.10.03000.050
50.0
1.2182
2945
2945
3588
2945
50
0
95
220
AG 3000 063
NC.060.10.03000.063,5
63.5
1.2490
2945
2945
3678
2945
63.5
0
95
247
AG 3000 080
NC.060.10.03000.080
80.0
1.2790
2945
2945
3767
2945
80
0
95
280
AG 3000 100
NC.060.10.03000.100
100.0
1.3076
2945
2945
3851
2945
100
0
95
320
AG 3000 125
NC.060.10.03000.125
125.0
1.3350
2945
2945
3932
2945
125
0
95
370
AG 3000 160
NC.060.10.03000.160
160.0
1.4274
2945
2945
4204
2945
160
0
95
440
AG 3000 175
NC.060.10.03000.175
175.0
1.4309
2945
2945
4214
2945
175
0
95
470
AG 3000 200
NC.060.10.03000.200
200.0
1.4433
2945
2945
4251
2945
200
0
95
520
AG 3000 225
NC.060.10.03000.225
225.0
1.4509
2945
2945
4273
2945
225
0
95
570
AG 3000 250
NC.060.10.03000.250
250.0
1.4569
2945
2945
4291
2945
250
0
95
620
AG 3000 300
NC.060.10.03000.300
300.0
1.4665
2945
2945
4319
2945
300
0
95
720
Comprimi la tabella (14 prodotti configurabili)
Numero d'ordineAG 3000 100
ShorttextGAS SPRINGS - ISO
Ultime modifiche25.06.2025 06:55:43
Unità
Parole chiave

Classificazioni

CNS

CNSERPBASE Object Properties