SUGATSUNE 170-048-341 HG-JG150L-CR

Expand Table
IT
1/5
Codice articolo
ARTICLENUMBER
Nome articolo
ARTICLEDESIGNATION
EAN
EAN
Hinge Side
HINGESIDE
Finitura
FINISH
Door Width mm
DOORWIDTHMM
Suitable Door Height mm
SUITABLEDOORHEIGHTMM
Load Capacity kgf/1 Set
LOADCAPACITYKGF1SET
DAMPER HINGE Shape
DAMPERHINGESHAPE
Lunghezza L
LENGTHL
Larghezza W
WIDTHW
Peso
WEIGHT [g]
MANUAL
DIGITALBOOK
1
2
170-048-341
HG-JG150L-CR
4510932191920
for Left-Handed Use
Chrome Plated
up to 900
up to 2400
da 10 a 20
for Horizontal Opening
150
34.6.
995
Link
Link
170-048-340
HG-JG150R-CR
4510932191913
for Right-Handed Use
Chrome Plated
up to 900
up to 2400
da 10 a 20
for Horizontal Opening
150
34.6.
995
Link
Link
Comprimi la tabella (2 prodotti)
ShorttextCERNIERA A GRAVITÀ CON CHIUSURA AMMORTIZZATA
Ultime modifiche20.10.2025 13:42:15
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties