Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 890 Grooved pins half length grooved
BN 890 - Grooved pins half length grooved, steel, plain
Bossard Catalog
...
BN 890 Grooved pins half length grooved
BN 890 - Grooved pins half length grooved, steel, plain
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 890 1355902 grooved pin 3x12
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Identification
BNARTNR
Material
BNMAT
Surface
BNSURFACE
Nominal dimension
D1 [mm]
js15
L [mm]
~
C [mm]
Diameter kerf
D2 [mm]
U [mm]
2
|
1.5x8
3
|
2x6
4
|
2x8
5
|
2x10
6
|
2x12
7
|
2x16
8
|
3x6
9
|
3x8
10
|
3x10
11
|
3x12
12
|
3x16
13
|
3x20
14
|
4x10
15
|
4x12
16
|
4x16
17
|
4x20
18
|
4x25
19
|
5x10
1355503
Steel 11SMnPb30
plain
1.5
6
0.20
1.60
0.7
1355511
Steel 11SMnPb30
plain
1.5
8
0.20
1.60
0.7
1355597
Steel 11SMnPb30
plain
2.0
6
0.25
2.15
0.7
1355600
Steel 11SMnPb30
plain
2.0
8
0.25
2.15
0.7
1355619
Steel 11SMnPb30
plain
2.0
10
0.25
2.15
0.7
1355627
Steel 11SMnPb30
plain
2.0
12
0.25
2.15
0.7
1355643
Steel 11SMnPb30
plain
2.0
16
0.25
2.15
0.7
1355872
Steel 11SMnPb30
plain
3.0
6
0.40
3.20
1.0
1355880
Steel 11SMnPb30
plain
3.0
8
0.40
3.20
1.0
1355899
Steel 11SMnPb30
plain
3.0
10
0.40
3.20
1.0
1355902
Steel 11SMnPb30
plain
3.0
12
0.40
3.20
1.0
1355929
Steel 11SMnPb30
plain
3.0
16
0.40
3.20
1.0
1355945
Steel 11SMnPb30
plain
3.0
20
0.40
3.20
1.0
1356054
Steel 11SMnPb30
plain
4.0
10
0.50
4.25
1.5
1356062
Steel 11SMnPb30
plain
4.0
12
0.50
4.25
1.5
1356089
Steel 11SMnPb30
plain
4.0
16
0.50
4.25
1.5
1356100
Steel 11SMnPb30
plain
4.0
20
0.50
4.25
1.5
1152998
Steel 11SMnPb30
plain
4.0
25
0.50
4.25
1.5
1356240
Steel 11SMnPb30
plain
5.0
10
0.60
5.25
1.5
Comprimi la tabella (23 prodotti)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Bossard Catalog
- BN 890
Numero d'ordine
1355902
Shorttext
Grooved pins half length grooved, steel, plain
Ultime modifiche
10.03.2025 09:14:34
Unità