Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Cleaning orifice
T-piece 90° Cleaning orifice - HoKa Branch outlet (T-piece) with cleaning orifice 90°
Funken
Ventilation fittings
Cleaning orifice
T-piece 90° Cleaning orifice - HoKa Branch outlet (T-piece) with cleaning orifice 90°
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
T-piece 90° Cleaning orifice PP, inner diameter = 140 - 10003738(LOD=M-300)
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Height
L [mm]
Height
L1 [mm]
Length
L2 [mm]
26
|
HoKa PE T-piece 90° Ø 250 mm with cleaning orifice Ø 200 mm
27
|
HoKa PE T-piece 90° Ø 250 mm with cleaning orifice Ø 250 mm
28
|
HoKa PE T-piece 90° Ø 280 mm with cleaning orifice Ø 200 mm
29
|
HoKa PE T-piece 90° Ø 280 mm with cleaning orifice Ø 250 mm
30
|
HoKa PE T-piece 90° Ø 315 mm with cleaning orifice Ø 250 mm
31
|
HoKa PE T-piece 90° Ø 355 mm with cleaning orifice Ø 250 mm
32
|
HoKa PE T-piece 90° Ø 400 mm with cleaning orifice Ø 250 mm
33
|
HoKa PP T-piece 90° Ø 110 mm with cleaning orifice Ø 110 mm
34
|
HoKa PP T-piece 90° Ø 125 mm with cleaning orifice Ø 110 mm
35
|
HoKa PP T-piece 90° Ø 140 mm with cleaning orifice Ø 110 mm
36
|
HoKa PP T-piece 90° Ø 160 mm with cleaning orifice Ø 110 mm
37
|
HoKa PP T-piece 90° Ø 160 mm with cleaning orifice Ø 160 mm
38
|
HoKa PP T-piece 90° Ø 180 mm with cleaning orifice Ø 160 mm
39
|
HoKa PP T-piece 90° Ø 200 mm with cleaning orifice Ø 160 mm
40
|
HoKa PP T-piece 90° Ø 200 mm with cleaning orifice Ø 200 mm
41
|
HoKa PP T-piece 90° Ø 225 mm with cleaning orifice Ø 200 mm
42
|
HoKa PP T-piece 90° Ø 250 mm with cleaning orifice Ø 200 mm
43
|
HoKa PP T-piece 90° Ø 250 mm with cleaning orifice Ø 250 mm
10003062
Mechanical
High
HoKa PE T-piece 90° Ø 225 mm with cleaning orifice Ø 200 mm
0.000
PE
black
225
40
270
50
10003063
Mechanical
High
HoKa PE T-piece 90° Ø 250 mm with cleaning orifice Ø 200 mm
0.000
PE
black
250
40
280
50
10011665
Mechanical
High
HoKa PE T-piece 90° Ø 250 mm with cleaning orifice Ø 250 mm
0.000
PE
black
250
40
280
50
10003064
Mechanical
High
HoKa PE T-piece 90° Ø 280 mm with cleaning orifice Ø 200 mm
0.000
PE
black
280
50
320
50
10011664
Mechanical
High
HoKa PE T-piece 90° Ø 280 mm with cleaning orifice Ø 250 mm
0.000
PE
black
280
50
320
50
10003400
Mechanical
High
HoKa PE T-piece 90° Ø 315 mm with cleaning orifice Ø 250 mm
4.500
PE
black
315
50
345
50
10003401
Mechanical
High
HoKa PE T-piece 90° Ø 355 mm with cleaning orifice Ø 250 mm
0.000
PE
black
355
50
350
50
10003402
Mechanical
High
HoKa PE T-piece 90° Ø 400 mm with cleaning orifice Ø 250 mm
0.000
PE
black
400
50
350
50
10003403
Mechanical
High
HoKa PP T-piece 90° Ø 110 mm with cleaning orifice Ø 110 mm
0.600
PP
RAL 7032
110
40
140
50
10003404
Mechanical
High
HoKa PP T-piece 90° Ø 125 mm with cleaning orifice Ø 110 mm
0.000
PP
RAL 7032
125
40
155
50
10003738
Mechanical
High
HoKa PP T-piece 90° Ø 140 mm with cleaning orifice Ø 110 mm
0.000
PP
RAL 7032
140
40
170
50
10003739
Mechanical
High
HoKa PP T-piece 90° Ø 160 mm with cleaning orifice Ø 110 mm
0.000
PP
RAL 7032
160
40
190
50
10003740
Mechanical
High
HoKa PP T-piece 90° Ø 160 mm with cleaning orifice Ø 160 mm
0.980
PP
RAL 7032
160
40
190
50
10003741
Mechanical
High
HoKa PP T-piece 90° Ø 180 mm with cleaning orifice Ø 160 mm
0.000
PP
RAL 7032
180
40
210
50
10003742
Mechanical
High
HoKa PP T-piece 90° Ø 200 mm with cleaning orifice Ø 160 mm
0.000
PP
RAL 7032
200
40
230
50
10008388
Mechanical
High
HoKa PP T-piece 90° Ø 200 mm with cleaning orifice Ø 200 mm
1.380
PP
RAL 7032
200
40
230
50
10011422
Mechanical
High
HoKa PP T-piece 90° Ø 225 mm with cleaning orifice Ø 200 mm
0.000
PP
RAL 7032
225
40
270
50
10011423
Mechanical
High
HoKa PP T-piece 90° Ø 250 mm with cleaning orifice Ø 200 mm
1.951
PP
RAL 7032
250
40
280
50
10007706
Mechanical
High
HoKa PP T-piece 90° Ø 250 mm with cleaning orifice Ø 250 mm
2.220
PP
RAL 7032
250
40
280
50
Comprimi la tabella (70 prodotti configurabili)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Funken
- T-piece 90° Cleaning orifice
Numero d'ordine
10003738
Shorttext
HoKa Branch outlet (T-piece) with cleaning orifice 90°
Ultime modifiche
05.02.2025 09:20:58
Unità
Parole chiave
Branch outlet
Cleaning
Ventilation
fittings
orifice
Classificazioni
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto