Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Breeches
Breech 90° - HoKa Breech with sockets 90° outlet
Funken
Ventilation fittings
Breeches
Breech 90° - HoKa Breech with sockets 90° outlet
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Breech 90° PP, inner diameter = 160 - 10006585(LOD=M-300)
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Angle
W [°]
Length
L [mm]
Length
L1 [mm]
Tolerance Ø
T [mm]
Thickness
S [mm]
45
|
HoKa PE breeches piece 90° with sockets Ø 900 mm
46
|
HoKa PE breeches piece 90° with sockets Ø 1000 mm
47
|
HoKa PE breeches piece 90° with sockets Ø 1200 mm
48
|
HoKa PE breeches piece 90° with sockets Ø 1250 mm
49
|
HoKa PP breeches piece 90° with sockets Ø 75 mm
50
|
HoKa PP breeches piece 90° with sockets Ø 90 mm
51
|
HoKa PP breeches piece 90° with sockets Ø 110 mm
52
|
HoKa PP breeches piece 90° with sockets Ø 125 mm
53
|
HoKa PP breeches piece 90° with sockets Ø 140 mm
54
|
HoKa PP breeches piece 90° with sockets Ø 160 mm
55
|
HoKa PP breeches piece 90° with sockets Ø 180 mm
56
|
HoKa PP breeches piece 90° with sockets Ø 200 mm
57
|
HoKa PP breeches piece 90° with sockets Ø 225 mm
58
|
HoKa PP breeches piece 90° with sockets Ø 250 mm
59
|
HoKa PP breeches piece 90° with sockets Ø 280 mm
60
|
HoKa PP breeches piece 90° with sockets Ø 315 mm
61
|
HoKa PP breeches piece 90° with sockets Ø 355 mm
62
|
HoKa PP breeches piece 90° with sockets Ø 400 mm
10001623
Mechanical
High
HoKa PE breeches piece 90° with sockets Ø 800 mm
0.000
PE
black
800
90
80
1600
4.5
8.0
10001625
Mechanical
High
HoKa PE breeches piece 90° with sockets Ø 900 mm
0.000
PE
black
900
90
90
1800
4.5
8.0
10012310
Mechanical
High
HoKa PE breeches piece 90° with sockets Ø 1000 mm
0.000
PE
black
1000
90
100
2000
5.0
10.0
10015459
Mechanical
High
HoKa PE breeches piece 90° with sockets Ø 1200 mm
0.000
PE
black
1200
90
120
2400
5.0
12.0
10012386
Mechanical
High
HoKa PE breeches piece 90° with sockets Ø 1250 mm
0.000
PE
black
1250
90
130
2500
5.0
12.0
10012829
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 75 mm
0.000
PP
RAL 7032
75
90
40
150
0.7
3.0
10006583
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 90 mm
0.000
PP
RAL 7032
90
90
40
180
0.9
3.0
10000965
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 110 mm
0.434
PP
RAL 7032
110
90
40
220
1.0
3.0
10006584
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 125 mm
0.500
PP
RAL 7032
125
90
40
250
1.2
3.0
10000966
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 140 mm
1.150
PP
RAL 7032
140
90
40
280
1.3
3.0
10006585
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 160 mm
0.840
PP
RAL 7032
160
90
40
320
1.5
3.0
10006657
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 180 mm
0.000
PP
RAL 7032
180
90
40
360
1.7
3.0
10001450
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 200 mm
2.080
PP
RAL 7032
200
90
40
400
1.8
3.0
10007005
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 225 mm
0.000
PP
RAL 7032
225
90
40
450
1.9
3.5
10007006
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 250 mm
2.340
PP
RAL 7032
250
90
40
500
2.0
3.5
10007007
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 280 mm
2.454
PP
RAL 7032
280
90
50
560
2.2
3.5
10007008
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 315 mm
3.200
PP
RAL 7032
315
90
50
630
2.4
4.0
10007009
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 355 mm
3.980
PP
RAL 7032
355
90
50
710
2.7
4.0
10002488
Mechanical
High
HoKa PP breeches piece 90° with sockets Ø 400 mm
5.560
PP
RAL 7032
400
90
50
800
3.0
4.5
Comprimi la tabella (109 prodotti configurabili)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Funken
- Breech 90°
Numero d'ordine
10006585
Shorttext
HoKa Breech with sockets 90° outlet
Ultime modifiche
05.02.2025 09:20:45
Unità
Parole chiave
Breech
Breeches
Ventilation
fittings
outlet
sockets
Classificazioni
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto