Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Butterfly Valves
Butterfly valve handle flange - HoKa butterfly valve with handle, with flange on both sides, 15° louvre
Funken
...
Butterfly Valves
Butterfly valve handle flange - HoKa butterfly valve with handle, with flange on both sides, 15° louvre
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Butterfly valve PP, inner diameter = 400 - 10037049(LOD=M300)
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Article number
CNSORDERNO [mm]
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Material
CNSMAT
KatalogNG
KNG
Color
FAR
Color
FARH
Diameter
DA [mm]
27
|
HoKa PP butterfly valve incl. seal operated by handle, Ø 140 mm with flanges, 4th generation
28
|
HoKa PP butterfly valve incl. seal operated by handle, Ø 160 mm with flanges, 4th generation
29
|
HoKa PP butterfly valve incl. seal operated by handle, Ø 180 mm with flanges, 4th generation
30
|
HoKa PP butterfly valve incl. seal operated by handle, Ø 200 mm with flanges, 4th generation
31
|
HoKa PP butterfly valve incl. seal operated by handle, Ø 225 mm with flanges, 4th generation
32
|
HoKa PP butterfly valve incl. seal operated by handle, Ø 250 mm with flanges, 4th generation
33
|
HoKa PP butterfly valve incl. seal operated by handle, Ø 280 mm with flanges, 4th generation
34
|
HoKa PP butterfly valve incl. seal operated by handle, Ø 315 mm with flanges, 4th generation
35
|
HoKa PP butterfly valve incl. seal operated by handle, Ø 355 mm with flanges, 4th generation
36
|
HoKa PP butterfly valve incl. seal operated by handle,Ø 400 mm with flanges, 4th generation
37
|
HoKa PPs butterfly valve incl. seal operated by handle, Ø 110 mm with flanges, 4th generation
38
|
HoKa PPs butterfly valve incl. seal operated by handle, Ø 125 mm with flanges, 4th generation
39
|
HoKa PPs butterfly valve incl. seal operated by handle, Ø 140 mm with flanges, 4th generation
40
|
HoKa PPs butterfly valve incl. seal operated by handle, Ø 160 mm with flanges, 4th generation
41
|
HoKa PPs butterfly valve incl. seal operated by handle, Ø 180 mm with flanges, 4th generation
42
|
HoKa PPs butterfly valve incl. seal operated by handle, Ø 200 mm with flanges, 4th generation
43
|
HoKa PPs butterfly valve incl. seal operated by handle, Ø 225 mm with flanges, 4th generation
44
|
HoKa PPs butterfly valve incl. seal operated by handle, Ø 250 mm with flanges, 4th generation
10037039
Mechanical
High
HoKa PP butterfly valve incl. seal operated by handle, Ø 125 mm with flanges, 4th generation
PP
0125
RAL 7032
black
125
10037040
Mechanical
High
HoKa PP butterfly valve incl. seal operated by handle, Ø 140 mm with flanges, 4th generation
PP
0140
RAL 7032
black
140
10037041
Mechanical
High
HoKa PP butterfly valve incl. seal operated by handle, Ø 160 mm with flanges, 4th generation
PP
0160
RAL 7032
black
160
10037042
Mechanical
High
HoKa PP butterfly valve incl. seal operated by handle, Ø 180 mm with flanges, 4th generation
PP
0180
RAL 7032
black
180
10037043
Mechanical
High
HoKa PP butterfly valve incl. seal operated by handle, Ø 200 mm with flanges, 4th generation
PP
0200
RAL 7032
black
200
10037044
Mechanical
High
HoKa PP butterfly valve incl. seal operated by handle, Ø 225 mm with flanges, 4th generation
PP
0225
RAL 7032
black
225
10037045
Mechanical
High
HoKa PP butterfly valve incl. seal operated by handle, Ø 250 mm with flanges, 4th generation
PP
0250
RAL 7032
black
250
10037046
Mechanical
High
HoKa PP butterfly valve incl. seal operated by handle, Ø 280 mm with flanges, 4th generation
PP
0280
RAL 7032
black
280
10037047
Mechanical
High
HoKa PP butterfly valve incl. seal operated by handle, Ø 315 mm with flanges, 4th generation
PP
0315
RAL 7032
black
315
10037048
Mechanical
High
HoKa PP butterfly valve incl. seal operated by handle, Ø 355 mm with flanges, 4th generation
PP
0355
RAL 7032
black
355
10037049
Mechanical
High
HoKa PP butterfly valve incl. seal operated by handle,Ø 400 mm with flanges, 4th generation
PP
0400
RAL 7032
black
400
10037086
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by handle, Ø 110 mm with flanges, 4th generation
PPs
0110
RAL 7037
black
110
10037087
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by handle, Ø 125 mm with flanges, 4th generation
PPs
0125
RAL 7037
black
125
10037088
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by handle, Ø 140 mm with flanges, 4th generation
PPs
0140
RAL 7037
black
140
10037089
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by handle, Ø 160 mm with flanges, 4th generation
PPs
0160
RAL 7037
black
160
10037090
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by handle, Ø 180 mm with flanges, 4th generation
PPs
0180
RAL 7037
black
180
10037091
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by handle, Ø 200 mm with flanges, 4th generation
PPs
0200
RAL 7037
black
200
10037092
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by handle, Ø 225 mm with flanges, 4th generation
PPs
0225
RAL 7037
black
225
10037093
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by handle, Ø 250 mm with flanges, 4th generation
PPs
0250
RAL 7037
black
250
Comprimi la tabella (73 prodotti configurabili)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Funken
- Butterfly valve handle flange
Numero d'ordine
10037049
Shorttext
HoKa butterfly valve with handle, with flange on both sides, 15° louvre
Ultime modifiche
05.02.2025 09:20:24
Unità
Parole chiave
Butterfly Valves
Ventilation
both sides
butterfly valve
fittings
flange
handle
louvre
Classificazioni
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto