Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

End cap PP, inner diameter = 280 - 10003175(LOD=M-300)

Expand Table
EN
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Width
L [mm]
Thickness
S [mm]
Specification
ASTEXT
Remark
HINT
Bestellnummeralt
CNSORDERNOALT
Bestellnummeralter
CNSORDERNOALTI
50|HoKa PP end cap Ø 90 mm
51|HoKa PP end cap Ø 110 mm
52|HoKa PP end cap Ø 125 mm
53|HoKa PP end cap Ø 140 mm
54|HoKa PP end cap Ø 160 mm
55|HoKa PP end cap Ø 180 mm
56|HoKa PP end cap Ø 200 mm
57|HoKa PP end cap Ø 225 mm
58|HoKa PP end cap Ø 250 mm
59|HoKa PP end cap Ø 280 mm
60|HoKa PP end cap Ø 315 mm
61|HoKa PP end cap Ø 355 mm
62|HoKa PP end cap Ø 400 mm
63|HoKa PP end cap Ø 450 mm
64|HoKa PP end cap Ø 500 mm
65|HoKa PP end cap Ø 560 mm
66|HoKa PP end cap Ø 600 mm
67|HoKa PP end cap Ø 630 mm
10013349
Mechanical
High
HoKa PP End cap Ø 75 mm
0.026
PP
RAL 7032
75
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001717H
10013349
10002636
Mechanical
High
HoKa PP End cap Ø 90 mm
0.036
PP
RAL 7032
90
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001718H
10002636
10002696
Mechanical
High
HoKa PP End cap Ø 110 mm
0.049
PP
RAL 7032
110
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001719H
10002696
10002697
Mechanical
High
HoKa PP End cap Ø 125 mm
0.055
PP
RAL 7032
125
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001720H
10002697
10014137
Mechanical
High
HoKa PP End cap Ø 140 mm
0.078
PP
RAL 7032
140
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001721H
10014137
10014138
Mechanical
High
HoKa PP End cap Ø 160 mm
0.095
PP
RAL 7032
160
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001722H
10014138
10014178
Mechanical
High
HoKa PP End cap Ø 180 mm
0.114
PP
RAL 7032
180
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001723H
10014178
10014179
Mechanical
High
HoKa PP End cap Ø 200 mm
0.139
PP
RAL 7032
200
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001724H
10014179
10003173
Mechanical
High
HoKa PP End cap Ø 225 mm
0.165
PP
RAL 7032
225
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001725H
10003173
10003174
Mechanical
High
HoKa PP End cap Ø 250 mm
0.220
PP
RAL 7032
250
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001726H
10003174
10003175
Mechanical
High
HoKa PP End cap Ø 280 mm
0.333
PP
RAL 7032
280
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001727H
10003175
10003176
Mechanical
High
HoKa PP End cap Ø 315 mm
0.483
PP
RAL 7032
315
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001728H
10003176
10014420
Mechanical
High
HoKa PP End cap Ø 355 mm
0.596
PP
RAL 7032
355
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001729H
10014420
10014421
Mechanical
High
HoKa PP End cap Ø 400 mm
0.704
PP
RAL 7032
400
25
3
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001730H
10014421
10010449
Mechanical
High
HoKa PP End cap Ø 450 mm
1.180
PP
RAL 7032
450
30
6
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001731H
10010449
10009925
Mechanical
High
HoKa PP End cap Ø 500 mm
1.400
PP
RAL 7032
500
30
6
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001732H
10009925
10009926
Mechanical
High
HoKa PP End cap Ø 560 mm
1.750
PP
RAL 7032
560
40
6
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001733H
10009926
10010450
Mechanical
High
HoKa PP End cap Ø 600 mm
1.840
PP
RAL 7032
600
40
6
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001734H
10010450
10013675
Mechanical
High
HoKa PP End cap Ø 630 mm
2.150
PP
RAL 7032
630
40
6
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
1102206H
10013675
Comprimi la tabella (119 prodotti configurabili)
Numero d'ordine10003175
ShorttextHoKa End cap with sockets
Ultime modifiche05.02.2025 09:20:39
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
Order Number10003175
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_PipeFitting
Family mechanical part typeValveBreaksInto