Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HEICO-LOCK - HLRS-10

Expand Table
EN
1/5
Article description
REF
UNC
UNC [Pollici]
Metric
M [mm]
Outside Diameter
X1 [mm]
Inside diameter
X2 [mm]
Thickness
X3 [mm]
Weight
CNSMASSEXACT [kg/1000]
1
2
3
4
5
6
7
8
HLRS-5
#10
M5
9.4
5.4
1.5
0.38
HLRS-6
-
M6
11.1
6.5
1.5
0.53
HLRS-8
5/16"
M8
13.5
8.6
2.5
1.18
HLRS-10
-
M10
16.6
10.7
2.5
1.81
HLRS-12
-
M12
19.5
13.0
2.5
2.63
HLRS-16
5/8"
M16
25.4
17.0
3.5
6.46
HLRS-20
-
M20
30.7
21.4
3.5
9.12
HLRS-24
-
M24
39.0
25.3
3.7
17.28
Comprimi la tabella (8 prodotti)
Numero d'ordineHLRS-10
ShorttextRing lock washers - Steel - Standard, according to EN DIN 25201
Ultime modifiche31.01.2022 02:27:37
Unità