Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Angle Plates / Gussets / Welded Steel Stands
RBSWM_mv3a - ROBOT STAND - For Robots made by MITSUBISHI - Vertically articulated robot Payload 10kg or less
Misumi
...
RBSWM_mv3a - ROBOT STAND - For Robots made by MITSUBISHI - Vertically articulated robot Payload 10kg or less
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RBSWM180-MV3A-H100
Modo Verticale
Expand Table
Lingua preferita per il catalogo
IT
Reset filters
1/5
Codice componente
PN
Tipo
TYPE
A
A [mm]
Top view
TV
H Incrementi di 5mm
H [mm]
T
T [mm]
G
G [mm]
N
N [mm]
C
C [mm]
Nominal
NOM
E
E [mm]
TT
TT [mm]
1
RBSWM180-MV3A-H100
RBSWM
180
MV3A
100
14
150
11
2
150A
165.2
7.1
Comprimi la tabella (1 prodotto configurabile)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Misumi
- RBSWM_mv3a
Shorttext
ROBOT STAND - For Robots made by MITSUBISHI - Vertically articulated robot Payload 10kg or less
Ultime modifiche
04.06.2021 07:16:36
Unità
Parole chiave
Articulated
MITSUBISHI
Payload
Robot
less
made
Classificazioni
CNS
CNSERPBASE Object Properties