Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Double Delta®
Turcon® Double Delta® - Rod, double acting sealings elements from Turcon® material
Trelleborg
...
Rod seals
Turcon® Double Delta®
Turcon® Double Delta® - Rod, double acting sealings elements from Turcon® material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RDD300850-M12N
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Part No.
PARTNO
Rod Diameter h9
DN [mm]
Groove Diameter H9
D1 [mm]
Groove Width +0.2
L1 [mm]
Radius
R1 [mm]
Groove
NUT
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Radial clearance S max.
S [mm]
Seal Material
MC
O-Ring Material
OM
Type
AUS
25
|
RDD300500-M12N
26
|
RDD300520-M12N
27
|
RDD300550-M12N
28
|
RDD300560-M12N
29
|
RDD300600-M12N
30
|
RDD300630-M12N
31
|
RDD300650-M12N
32
|
RDD300700-M12N
33
|
RDD300800-M12N
34
|
RDD300850-M12N
35
|
RDD300900-M12N
36
|
RDD300950-M12N
37
|
RDD301000-M12N
38
|
RDD301050-M12N
39
|
RDD301100-M12N
40
|
RDD301150-M12N
41
|
RDD401200-M12N
42
|
RDD401250-M12N
RDD300480
48.0
57.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD300500
50.0
59.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD300520
52.0
61.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD300550
55.0
64.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD300560
56.0
65.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD300600
60.0
69.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD300630
63.0
72.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD300650
65.0
74.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD300700
70.0
79.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD300800
80.0
89.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD300850
85.0
94.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD300900
90.0
99.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD300950
95.0
104.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD301000
100.0
109.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD301050
105.0
114.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD301100
110.0
119.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD301150
115.0
124.4
7.1
0.8
without groove
0-35
2 MPa
0.35
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD401200
120.0
132.2
9.5
0.8
without groove
0-35
2 MPa
0.5
Turcon® M12
NBR-70 Shore A
Recommended Range
RDD401250
125.0
137.2
9.5
0.8
without groove
0-35
2 MPa
0.5
Turcon® M12
NBR-70 Shore A
Recommended Range
Comprimi la tabella (69 prodotti configurabili)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Trelleborg
- Turcon® Double Delta®
Shorttext
Rod, double acting sealings elements from Turcon® material
Ultime modifiche
21.07.2023 07:25:42
Unità
Parole chiave
Double
Fluid
Industrial Sealing
Rod Seals
Sealing Systems
Systems
double acting
elements
material
rod
sealings