Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Zurcon® Buffer Seal LM
Zurcon® Buffer Seal LM - Rod seal, single acting sealing element from Zurcon® material
Trelleborg
...
Rod seals
Zurcon® Buffer Seal LM
Zurcon® Buffer Seal LM - Rod seal, single acting sealing element from Zurcon® material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RUKCB0900-Z20Z54
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Part No.
PARTNO
Rod diameter Ø f8/h9
DN [mm]
Groove diameter +0.2
D1 [mm]
Groove width +0.25
L [mm]
Radius
R1 [mm]
Radial Clearance S max.
S [mm]
Groove
NUT
Pressure in MPa
DRUCK
Seal Ring Material
MC
O-Ring Material
OM
1
|
RUKCB0500-Z20Z54
2
|
RUKCB0600-Z20Z54
3
|
RUKCB0650-Z20Z54
4
|
RUKCB0700-Z20Z54
5
|
RUKCB0750-Z20Z54
6
|
RUKCB0800-Z20Z54
7
|
RUKCB0850-Z20Z54
8
|
RUKCB0900-Z20Z54
9
|
RUKCB0950-Z20Z54
10
|
RUKCB1000-Z20Z54
11
|
RUKCB1050-Z20Z54
12
|
RUKCB1100-Z20Z54
13
|
RUKCB1150-Z20Z54
14
|
RUKCB1250-Z20Z54
15
|
RUKCB1200-Z20Z54
16
|
RUKCB1400-Z20Z54
RUKCB0500
50.0
65.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB0600
60.0
75.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB0650
65.0
80.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB0700
70.0
85.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB0750
75.0
90.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB0800
80.0
95.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB0850
85.0
100.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB0900
90.0
105.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB0950
95.0
110.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB1000
100.0
115.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB1050
105.0
120.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB1100
110.0
125.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB1150
115.0
130.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB1250
125.0
140.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB1200
120.0
135.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUKCB1400
140.0
155.5
6.3
1.0
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
Comprimi la tabella (17 prodotti configurabili)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Trelleborg
- Zurcon® Buffer Seal LM
Shorttext
Rod seal, single acting sealing element from Zurcon® material
Ultime modifiche
23.06.2021 12:15:16
Unità
Parole chiave
Buffer Seal
Fluid
Industrial Sealing
Rod Seals
Rod seal
Sealing Systems
Systems
material
sealing element
single acting
Classificazioni
CNS
CNSERPBASE Object Properties