| Arrangement of the cable lead-in, head 1 | straight |
| arrangement of the cable lead-in (head 2) | straight |
| Type of plug-in contact, head 1 | Female (socket) |
| Design of the electrical connection (head 1) | M12 |
| Design of the electrical connection (head 2) | M12 |
| Cable length can be configured | No |
| Length of the preassembled line | 10 |
| max. permissible cable outside temperature, fixed laid | 90 |
| max. permissible cable outside temperature, when moving | 90 |
| min. permissible cable outside temperature, fixed laid | -50 |
| min. permissible cable outside temperature, when moving | -40 |
| Coding (head 1) | T-coded |
| Degree of protection (IP), mounted | IP67 |
| Radial networked | No |
| Material of the contact coat | Gold |
| Material of the cable mantle | PUR (polyurethane) |
| customs tariff number (TARIC) | 85444290 |
| rated current | 12 |
| suitable for cable guide chain | Yes |
| Product type | SAIL-M12BG-T-10P |
| codice EAN | 4050118441581 |
| codice d'articolo del produttore | 2050491000 |
| nome del produttore | Weidmueller Group |
| address of additional link | https://eshop.weidmueller.com/p/2050491000 |
| Type of plug-in contact (head 2) | Female (socket) |
| Knurl material | Not relevant |
| Pole number | 4 |
| Manufacturer product description | Cavi sensore-attuatore (preconfezionati) Un’estremità senza connettore, M12, Numero di poli: 4, Connettore femmina diritto, LED: No, Lunghezza del cavo: 10 m, Schermato: No |
| Resistant to welding beads | No |
| Manufacturer product designation | Cavi per sensori-attuatori (assemblati) |
| colore del mantello | black |
| certificati e omologazioni | CE; CULUS; UKCA |
| non alogeno (S/N) | Yes |
| schermato (S/N) | No |
| indicatore di stato presente (S/N) | No |
| tipo di protezione IP | IP67 |
| tensione dimensionata | 63 |