Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
IF-4-56
IF-4-56 - Signal Transformer
Bel Fuse
Signal Transformer
IF-4-56
IF-4-56 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
IF-4-56
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
IF-4-56
International Low Profile Flat Head Transformer, 4VA Power, 115V/230V Input, 56VCT Output Series
4
56VCT
28V
115V/230V
Thru Hole Mount
50/60Hz
0.34 lbs (0.15 kg)
2.09 in. (53.1 mm)
1.73 in. (43.9 mm)
0.77 in. (19.6 mm)
Comprimi la tabella (1 prodotto)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Bel Fuse
- IF-4-56
Numero d'ordine
IF-4-56
Shorttext
Signal Transformer
Ultime modifiche
09.07.2025 08:55:14
Unità
Parole chiave
Fuse
Signal Transformer
Classificazioni
CNS
CNSERPBASE Object Properties