Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Structural Shapes
8580, 8581, 8581-Black, 8582, 8583, 8583-Black - Single UniBearing Bearing Profiles
80/20
Inch
Structural Shapes
8580, 8581, 8581-Black, 8582, 8583, 8583-Black - Single UniBearing Bearing Profiles
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
8580
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Part No.
PN
Surface Treatment
ST
A
A [Pollici]
B
B [Pollici]
C
C [Pollici]
D
D [Pollici]
E
E [Pollici]
F
F [Pollici]
G
G [Pollici]
L Length
L [Pollici]
Cut-to-Length Part No.
CL
Weight
W [lbs.]
1
2
8580
Clear Anodize
2.063
1.000
1.063
0.244
0.156
0.156
0.372
120.000
7212
.586
8582
Clear Anodize
3.125
1.500
1.625
0.308
0.260
0.245
0.625
120.000
7212
.971
Comprimi la tabella (2 prodotti configurabili)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
80/20
- 8580, 8581, 8581-Black, 8582, 8583, 8583-Black
Numero d'ordine
8580
Shorttext
Single UniBearing Bearing Profiles
Ultime modifiche
09.11.2023 07:08:30
Unità
Parole chiave
Bearing Profiles
Inch
Single
Classificazioni
CNS
CNSERPBASE Object Properties