ZQ1000U-K15L-EA-00

Expand Table
IT
1/5
Body type
BODY
Solenoid valve combination
SVC
Pilot valve
PILOT
Solenoid valve rated voltage
VOLTAGE
Electrical entry
ENTRY
Manual override
MANUAL
Vacuum pressure switch suction filter
PRESSURE
Vacuum pressure switch unit specification
UNIT
Vacuum pressure switch lead wire specifications
CONNECTOR
Fitting (V port)
FITTINGV
1|ZQ1000U-K1
(U) For single unit
(K1) Supply valve (Normally closed) & Release valve (Normally closed)
(-) Standard (DC 1W)
(5) 24 VDC
(L) L plug connector, With 0.3m lead wire, With light/surge voltage suppressor
(-) Non-locking push type/Latching type:Push-lock type
(EA) 0 to -101kPa/NPN open collector 2 output With suction filter
(-) With unit display switching function
(-) Without connect
(0) Without fittings(M5x0.8)
Comprimi la tabella (1 prodotto configurabile)
ShorttextSpace Saving Vacuum Pump System
Ultime modifiche19.12.2025 12:21:27
Unità

Classificazioni

CNS

CNSERPBASE Object Properties