Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Spoked Handwheel, Aluminum GN 322-160-B14-A

Expand Table
1/5
WINCO PARTNUMBER
PARTNUMBER
D1 [mm]
H7 bore
D2
D3 [mm]
B [mm]
L1 [mm]
L2 [mm]
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
GN 322-125-B8-A
125
B8
31
15.0
18
33
YES
Product details
GN 322-125-B12-A
125
B12
31
15.0
18
33
0.3100
8487900080
YES
Product details
GN 322-125-B14-A
125
B14
31
15.0
18
33
0.3080
8487900080
YES
Product details
GN 322-140-B14-A
140
B14
36
16.5
19
36
0.4020
8487900080
YES
Product details
GN 322-140-B16-A
140
B16
36
16.5
19
36
0.3970
8487900080
YES
Product details
GN 322-160-B9-A
160
B9
36
18.0
20
39
YES
Product details
GN 322-160-B14-A
160
B14
36
18.0
20
39
0.5390
8487900080
YES
Product details
GN 322-160-B16-A
160
B16
36
18.0
20
39
0.5300
8487900080
YES
Product details
GN 322-200-B12-A
200
B12
42
20.5
24
45
YES
Product details
GN 322-200-B18-A
200
B18
42
20.5
24
45
0.8700
8487900080
YES
Product details
GN 322-200-B20-A
200
B20
42
20.5
24
45
0.8700
8487900080
YES
Product details
GN 322-250-B12-A
250
B12
48
23.0
28
51
YES
Product details
GN 322-250-B22-A
250
B22
48
23.0
28
51
1.4900
8487900080
YES
Product details
GN 322-250-B26-A
250
B26
48
23.0
28
51
1.4900
8487900080
YES
Product details
Comprimi la tabella (14 prodotti)
Numero d'ordineGN 322-160-B14-A
ShorttextSpoked Handwheels, Aluminum, Plain, Rim Polished, Bore code B, Without keyway, Type A, Without handle
Ultime modifiche19.12.2025 09:09:22
Unità

Classificazioni

In base alla funzionalità

BYFUNC_CONTROLING Controllo
BYFUNC_SCREWING Avvitamento
BYFUNC_FASTENING Fissaggio

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-03-90 Volantino (altri)

ECLASS 10.1

23-01-03-90 Volantino (altri)

ECLASS 10.0.1

23-01-03-90 Volantino (altri)

ECLASS 9.1

23-01-03-90 Volantino (altri)

ECLASS 9.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 7.1

23-01-03-90 Hand wheel (control elem., unclassified)

ECLASS 7.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.2

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.1

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 5.1

23-01-03-90 volantino (altri)