Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

P54260.VZM16X090

Expand Table
IT
1/5
SHA256
SHA256
Internal name
INAME
Art.
CODE
D
MIS01 [mm]
H
MIS02 [mm]
H1
MIS03 [mm]
H3
MIS04
E
MIS05 [mm]
s
MIS06 [mm]
R
MIS07 [mm]
d1
MIS08 [mm]
Q
MIS09 [mm]
Weight
MIS10 [g]
F1
MIS11 [kN]
1
2
3
4
5
6
7
l8F04eApwH7eMKhtf3gE97ia9Ko/lQAV7ykKuefLJ20=
p542602evzm16x050
P54260.VZM16X050
60
19.5
32
22
13
7
12.4
M16
50
338
23
rKh+opY69v1nmf8NOOFzA40vOVrbzeqclQDPTEp3gAo=
p542602evzm16x070
P54260.VZM16X070
60
19.5
32
22
13
7
12.4
M16
70
364
23
tmEu5t75/+CwD+N2vWsCuPdvLrxkMa6jG2Vh25o0sXw=
p542602evzm16x090
P54260.VZM16X090
60
19.5
32
22
13
7
12.4
M16
90
390
23
LaXhfVh2G0TIwQZrwhCqEZ6uq6hEqDc6qIcffHU6GYQ=
p542602evzm16x110
P54260.VZM16X110
60
19.5
32
22
13
7
12.4
M16
110
416
23
Iw9VEJkIMrHgHgqjnusiJXwUKF+5U4qn631aFmlREvE=
p542602evzm16x130
P54260.VZM16X130
60
19.5
32
22
13
7
12.4
M16
130
442
23
E0bIMrFabO+XDm+yDA6XrtyyN5DlPbH8ZYh2ZTFMAmU=
p542602evzm16x150
P54260.VZM16X150
60
19.5
32
22
13
7
12.4
M16
150
468
23
YOdxejwtqhoYHr6ge1E3PEWImqlUyN8MTTpo6wqqTL8=
p542602evzm16x170
P54260.VZM16X170
60
19.5
32
22
13
7
12.4
M16
170
494
23
Comprimi la tabella (7 prodotti)
Numero d'ordineP54260.VZM16X090
ShorttextSTEEL MOUNTING FEET WITH STEEL STUD TYPE B R.12,4 AND NON SLIP BASE
Ultime modifiche17.11.2021 08:40:47
Unità
Parole chiave

Classificazioni

Per categorie

Handle Maniglie

CNS

CNSERPBASE Object Properties