Ricerca 2D
Fate uno schizzo del pezzo che state cercando o fatevi descrivere una foto in forma di testo
Creare una descrizione dell'immagine con IA
Creare una descrizione dell'immagine con IA
Trascinare e rilasciare il file qui, cercare o
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

USSD-KL-40-10-F-SW11-R-P40

Espandi la tabella
1/5
Type
TYPE
Bore size
BORE [mm]
Stroke length
STROKE [mm]
Lock direction
LD
SWT [mm]
Switch position
SWP
Option cushion mechanism with check valve
OPT
Mounting bracket
MB
Position of stroke
POS [mm]
Infotext
INFOTEXT
A [mm]
B [mm]
BA [mm]
C [mm]
1
2
3
4
5
6
7
8
USSD-KL
20
5
F : Forward locking
SW11 : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-T2H-P4
R : One on rod end
Blank : Rod end female thread
Blank : No bracket
0
Dimensions
66
34.5
61.5
8
USSD-KL
25
10
F : Forward locking
SW11 : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-T2H-P4
R : One on rod end
Blank : Rod end female thread
Blank : No bracket
0
Dimensions
74
37.5
69
11
USSD-KL
32
10
F : Forward locking
SW11 : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-T2H-P4
R : One on rod end
Blank : Rod end female thread
Blank : No bracket
0
Dimensions
83.5
43
76.5
8
USSD-KL
40
10
F : Forward locking
SW11 : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-T2H-P4
R : One on rod end
Blank : Rod end female thread
Blank : No bracket
0
Dimensions
91.5
49.5
84.5
12
USSD-KL
50
10
F : Forward locking
SW11 : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-T2H-P4
R : One on rod end
Blank : Rod end female thread
Blank : No bracket
0
Dimensions
97.5
50.5
89.5
10.5
USSD-KL
63
10
F : Forward locking
SW11 : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-T2H-P4
R : One on rod end
Blank : Rod end female thread
Blank : No bracket
0
Dimensions
108.5
56
100.5
13
USSD-KL
80
10
F : Forward locking
SW11 : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-T2H-P4
R : One on rod end
Blank : Rod end female thread
Blank : No bracket
0
Dimensions
126.5
63.5
116.5
16
USSD-KL
100
10
F : Forward locking
SW11 : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-T2H-P4
R : One on rod end
Blank : Rod end female thread
Blank : No bracket
0
Dimensions
146
73
135
23
Comprimi la tabella (8 prodotti configurabili)

Classificazioni

CNS

CNSERPBASE Object Properties
Aggiungere almeno 2 prodotti con