2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドラッグ・アンド・ドロップするか、検索 するか、 ください。
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

39939.600

テーブルを展開
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
IP protection class
IP_PROTECTION_CLASS
UL Type Rating
UL_TYPE_RATING
Flame class
FLAME_CLASS
Operating temperature min.
OPERATING_TEMPERATURE_MIN_
1
39939.600
4251269326547
Split multi / special cleanroom cable grommets, IP54 / UL Type 12
KT 2|3 CR (S)VOC gy
Split cable grommets for diameters of 1 to 8 mm. Suitable for KEL CR cable entry frames.
Cable grommets KT CR multi are used with the following cleanroom cable entry components: KEL-U CR cable entry framesKT CR multi-hole and special grommets enable a sealing of the cables with IP54 and UL Type 12.When using double or quadruple grommets the cable density of cleanroom cable entry frames can be greatly increased. The multi-hole model range KT CR small is designed for cable diameters from 1 to 8 mm. ATG CR adapter grommets provide the possibility to hold a small KT CR grommet to reduce the clamping range down to 1 mm.When installing the small grommets in multiple rows, the flat sides should be facing each other. This allows the flat sides to match up and provide a secure seal.The products with article ending .600 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1. The materials used for these products have been tested and certified for outgassing according to VOC/SVOC (ISO 14644-8; ISO 16000-6,-9,-11,-25, VDI 2083 sheet 17).The products with the article ending .601 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1.
10
IP54
UL Type 12
UL94-V0
-40 C°
圧縮表現を表示 (1 product)
オーダー番号39939.600
最終更新日17.12.2024 10:50:53
単位
キーワード

クラフィシケーション

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-24-21 小型分電盤/スイッチギアキャビネット用グランドプレート
保護等級 (IP), 取付IP54
カラ��grey

ECLASS 11.0

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mountedIP54
colorgrey

ECLASS 10.1

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets

ECLASS 10.0.1

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets

ETIM 10.0

EC000211 Gland plate for enclosure/cabinet

ETIM 9.0

EC000211 Gland plate for enclosure/cabinet

ETIM 8.0

EC000211 Gland plate for enclosure/cabinet

ETIM 7.0

EC000211 Gland plate for small distribution boards/switchgear cabinets
Compare multiple parts
Add at least 2 products with