フィルター
3D検索
2D 検索
カラー
カタログ
比較
JA
JP
2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
スケッチ検索
簡単なスケッチを作成し、類似部品を見つける
スケッチを作成する
AIによる画像説明文の作成
ここにファイルをドロップする
または
ファイル選択
クリック&ペースト
サポートされているファイル形式:
.PNG, .JPG, .JPEG, .WEBP
...
SIEMENS
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Panel (electrical cabinet)
Side/back panel (electrical cabinet)
SIEMENS
...
Electrical cabinet, housing, rack
Panel (electrical cabinet)
Side/back panel (electrical cabinet)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
8PQ24202BA02
縦
テーブルを展開
ご希望のカタログ言語
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Overall width for cabinet installation
AAB440 [mm]
Overall depth for cabinet installation
AAB445 [mm]
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
8MF12602UW601C
8MF1260-2UW60-1C
Side panel/rear panel, IP40, H: 2200 mm, W: 600 mm, RAL 7035
SIVACON, side panel / rear panel, Closed, IP40, H: 2200 mm, W: 600 mm, RAL 7035
4001869487489
Siemens
SIVACON, side panel / rear panel, Closed, IP40, H: 2200 mm, W: 600 mm, RAL
600.0
600.0
8MF12602UW703C
8MF1260-2UW70-3C
Partition, not relevant, H: 2200 mm, W: 600 mm, zinc-plated
SIVACON, partition, for side-by-side housing, H: 2200 mm, D: 600 mm, zinc-plated
4001869487809
Siemens
SIVACON, partition, for side-by-side housing, H: 2200 mm, D: 600 mm, zinc-
600.0
8MF18502UW611C
8MF1850-2UW61-1C
SIVACON, side wall, closed, IP55, H: 1800 mm, W: 500 mm, D: 500 mm, RAL.
SIVACON, side panel, Closed, IP55, H: 1800 mm, W: 500 mm, T: 500 mm, RAL 7035
4001869549767
Siemens
SIVACON, side panel, Closed, IP55, H: 1800 mm, W: 500 mm, T: 500 mm, RAL 7
500.0
500.0
8MF18802UW631C
8MF1880-2UW63-1C
Side panel, flat, IP40 H 1800 mm, W: 800 mm, RAL 7035
SIVACON, side panel, flat, IP40, H: 1800 mm, W: 800 mm, RAL 7035
4001869545301
Siemens
SIVACON, side panel, flat, IP40, H: 1800 mm, W: 800 mm, RAL 7035
800.0
800.0
8MF18002UW601C
8MF1800-2UW60-1C
Side panel/rear panel, IP40, H: 1800 mm, W: 1000 mm, RAL 7035
SIVACON, side panel / rear panel, Closed, IP40, H: 1800 mm, W: 1000 mm, RAL 7035
4001869487397
Siemens
SIVACON, side panel / rear panel, Closed, IP40, H: 1800 mm, W: 1000 mm, RA
1000.0
1000.0
8MF10002UW703C
8MF1000-2UW70-3C
Partition, not relevant, H: 2000 mm, W: 1000 mm, zinc-plated
SIVACON, partition, for side-by-side housing, H: 2000 mm, D: 1000 mm, zinc-plated
4001869487786
Siemens
SIVACON, partition, for side-by-side housing, H: 2000 mm, D: 1000 mm, zinc
1000.0
8MF18602UW631C
8MF1860-2UW63-1C
Side panel, flat, IP40 H 1800 mm, W: 600 mm, RAL 7035
SIVACON, side panel, flat, IP40, H: 1800 mm, W: 600 mm, RAL 7035
4001869545295
Siemens
SIVACON, side panel, flat, IP40, H: 1800 mm, W: 600 mm, RAL 7035
600.0
600.0
8PQ24201BA01
8PQ2420-1BA01
SIVACON S4 rear panel degree of protection IP55 height 2000 mm width 1000 mm.
SIVACON S4 Rear wall Degree of protection IP55 Width 1000 mm
4042948168288
Siemens
SIVACON S4 Rear wall Degree of protection IP55 Width 1000 mm
1000.0
8PQ24201BA02
8PQ2420-1BA02
SIVACON S4 rear panel degree of protection IP4X height 2000 mm width 1000 mm.
SIVACON S4 Rear wall Degree of protection IP4X Width 1000 mm
4042948168271
Siemens
SIVACON S4 Rear wall Degree of protection IP4X Width 1000 mm
1000.0
8PQ24202BA01
8PQ2420-2BA01
SIVACON S4 rear panel degree of protection IP55 height 2000 mm width 1200 mm.
SIVACON S4 Rear wall Degree of protection IP55 Width 1200 mm
4042948168264
Siemens
SIVACON S4 Rear wall Degree of protection IP55 Width 1200 mm
1200.0
8PQ24202BA02
8PQ2420-2BA02
SIVACON S4 rear panel degree of protection IP4X height 2000 mm width 1200 mm.
SIVACON S4 Rear wall Degree of protection IP4X Width 1200 mm
4042948168257
Siemens
SIVACON S4 Rear wall Degree of protection IP4X Width 1200 mm
1200.0
8PQ24204BA02
8PQ2420-4BA02
SIVACON S4 rear panel degree of protection IP4X height 2000 mm width 400 mm.
SIVACON S4 Rear wall Degree of protection IP4X Width 400 mm
4042948160695
Siemens
SIVACON S4 Rear wall Degree of protection IP4X Width 400 mm
400.0
8PQ24206BA02
8PQ2420-6BA02
SIVACON S4 rear panel degree of protection IP4X height 2000 mm width 600 mm.
SIVACON S4 Rear wall Degree of protection IP4X Width 600 mm
4042948160800
Siemens
SIVACON S4 Rear wall Degree of protection IP4X Width 600 mm
600.0
8PQ24208BA02
8PQ2420-8BA02
SIVACON S4 rear panel degree of protection IP4X height 2000 mm width 800 mm.
SIVACON S4 Rear wall Degree of protection IP4X Width 800 mm
4042948160817
Siemens
SIVACON S4 Rear wall Degree of protection IP4X Width 800 mm
800.0
8PQ25206BA01
8PQ2520-6BA01
SIVACON S4 side panel with design strip height 2000 mm depth 600 mm 1 set=2 unit
SIVACON S4 Side wall with design strip Height 2000 mm Depth 600 mm 1 set=2 units
4042948160978
Siemens
SIVACON S4 Side wall with design strip Height 2000 mm Depth 600 mm 1 set=2
600.0
8MF12902UW601C
8MF1290-2UW60-1C
Side panel/rear panel, IP40, H: 2200 mm, W: 900 mm, RAL 7035
SIVACON, side panel / rear panel, Closed, IP40, H: 2200 mm, W: 900 mm, RAL 7035
4001869487502
Siemens
SIVACON, side panel / rear panel, Closed, IP40, H: 2200 mm, W: 900 mm, RAL
900.0
900.0
8PQ25208BA02
8PQ2520-8BA02
SIVACON S4 side panel without design strip height 2000 mm depth 800 mm 1 set=2 u
SIVACON S4 Side wall without design strip Height 2000 mm Depth 800 mm 1 set=2 units
4042948161012
Siemens
SIVACON S4 Side wall without design strip Height 2000 mm Depth 800 mm 1 se
800.0
8MF10002UW631C
8MF1000-2UW63-1C
Side panel, flat, IP40 H 2000 mm, W: 1000 mm, RAL 7035
SIVACON, side panel, flat, IP40, H: 2000 mm, W: 1000 mm, RAL 7035
4001869545356
Siemens
SIVACON, side panel, flat, IP40, H: 2000 mm, W: 1000 mm, RAL 7035
1000.0
1000.0
8PQ25208BA01
8PQ2520-8BA01
SIVACON S4 side panel with design strip height 2000 mm depth 800 mm 1 set=2 unit
SIVACON S4 Side wall with design strip Height 2000 mm Depth 800 mm 1 set=2 units
4042948160985
Siemens
SIVACON S4 Side wall with design strip Height 2000 mm Depth 800 mm 1 set=2
800.0
圧縮表現を表示 (68 product)
部品情報
類似部品
Request for quote (RFQ)
SIEMENS
- Side/back panel (electrical cabinet)
オーダー番号
8PQ24202BA02
最終更新日
04.05.2022 06:30:21
単位
キーワード
Electric engineering
Electrical cabinet
Panel
automation
housing
process control engineering
rack
クラフィシケーション
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-18-21-01 サイドパネル(開閉装置キャビネット)
ECLASS 11.0
27-18-21-01 サイドパネル(開閉装置キャビネット)
ECLASS 9.1
27-18-21-01 サイドパネル(開閉装置キャビネット)
ETIM 10.0
EC002524 Side-/back panel (enclosure/cabinet)
ETIM 9.0
EC002524 Side-/back panel (enclosure/cabinet)
ETIM 8.0
EC002524 Side-/back panel (enclosure/cabinet)
ETIM 7.0
EC002524 Side/back panel (switchgear cabinet)