2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8PQ20556BA05

テーブルを展開
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Color number according to RAL
AAT099
Height
BAA020 [mm]
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
8PQ20606BA13
8PQ2060-6BA13
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL6 up to 800 A 3-pole Upright moun
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL6 up to 800 A 3-pole Upright mounting position Insert Direct operating mechanism Number of switches 1 Height 600 mm Width 600 mm
4042948173084
Siemens
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL6 up to 800 A 3-pole Uprigh
RAL 7035
600.0
8PQ20606BA14
8PQ2060-6BA14
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL6 up to 800 A 4-pole Upright moun
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL6 up to 800 A 4-pole Upright mounting position Insert Direct operating mechanism Number of switches 1 Height 600 mm Width 600 mm
4042948173091
Siemens
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL6 up to 800 A 4-pole Uprigh
RAL 7035
600.0
8PQ20656BA06
8PQ2065-6BA06
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL7-8 1250 A, 1600A 4-pole Upright
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL7-8 1250 A, 1600A 4-pole Upright mounting position Insert Direct operating mechanism Number of switches 1 Height 650 mm Width 600 mm
4042948173114
Siemens
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL7-8 1250 A, 1600A 4-pole Up
RAL 7035
650.0
8PQ20256BA16
8PQ2025-6BA16
SIVACON S4 Masking frame SENTRON 3NP Switch 3NP1143 up to 250 A Mounting positio
SIVACON S4 Masking frame SENTRON 3NP Switch 3NP1143 up to 250 A Mounting position horizontal Fixed mounting Direct operating mechanism Height 250 mm Width 600 mm
4042948183830
Siemens
SIVACON S4 Masking frame SENTRON 3NP Switch 3NP1143 up to 250 A Mounting p
RAL 7035
250.0
8PQ20508BA07
8PQ2050-8BA07
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL1 up to 160 A 3-pole Upright moun
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL1 up to 160 A 3-pole Upright mounting position Fixed mounting, connection system Direct operating mechanism RCD block Number of switches 5 Height 500 mm Width 800 mm
4042948183762
Siemens
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL1 up to 160 A 3-pole Uprigh
RAL 7035
500.0
8PQ20256BA17
8PQ2025-6BA17
SIVACON S4 Masking frame SENTRON 3NP Switch 3NP1153 up to 400 A Mounting positio
SIVACON S4 Masking frame SENTRON 3NP Switch 3NP1153 up to 400 A Mounting position horizontal Fixed mounting Direct operating mechanism Height 250 mm Width 600 mm
4042948183847
Siemens
SIVACON S4 Masking frame SENTRON 3NP Switch 3NP1153 up to 400 A Mounting p
RAL 7035
250.0
8PQ20508BA08
8PQ2050-8BA08
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL1 up to 160 A 4-pole Upright moun
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL1 up to 160 A 4-pole Upright mounting position Fixed mounting, connection system Direct operating mechanism RCD block Number of switches 4 Height 500 mm Width 800 mm
4042948183786
Siemens
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL1 up to 160 A 4-pole Uprigh
RAL 7035
500.0
8PQ20226BA01
8PQ2022-6BA01
SIVACON S4 Head compartment cover Degree of protection IP4X Height 225 mm Width
SIVACON S4 Head compartment cover Degree of protection IP4X Height 225 mm Width 600 mm
4042948171097
Siemens
SIVACON S4 Head compartment cover Degree of protection IP4X Height 225 mm
RAL 7035
225.0
8PQ20256BA18
8PQ2025-6BA18
SIVACON S4 Masking frame SENTRON 3NP Switch 3NP1123 up to 160 A Upright mounting
SIVACON S4 Masking frame SENTRON 3NP Switch 3NP1123 up to 160 A Upright mounting position Fixed mounting Direct operating mechanism Height 250 mm Width 600 mm
4042948183861
Siemens
SIVACON S4 Masking frame SENTRON 3NP Switch 3NP1123 up to 160 A Upright mo
RAL 7035
250.0
8PQ20508BA10
8PQ2050-8BA10
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL2-3 up to 250 A 3-pole Upright mo
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL2-3 up to 250 A 3-pole Upright mounting position Fixed mounting, connection system Direct operating mechanism, Front rotary operating mechanism Motorized operating mechanism without plug-in design RCD block Number of switches 5 Height 500 mm Width 800 mm
4042948183809
Siemens
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL2-3 up to 250 A 3-pole Upri
RAL 7035
500.0
8PQ20556BA05
8PQ2055-6BA05
SIVACON S4 Masking frame SENTRON 3WL Switch 3WL size 1, Size 2 3-pole Fixed moun
SIVACON S4 Masking frame SENTRON 3WL Switch 3WL size 1, Size 2 3-pole Fixed mounting, Insert Height 550 mm Width 600 mm
4042948171882
Siemens
SIVACON S4 Masking frame SENTRON 3WL Switch 3WL size 1, Size 2 3-pole Fixe
RAL 7035
550.0
8PQ20508BA11
8PQ2050-8BA11
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL2-3 up to 250 A 4-pole Upright mo
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL2-3 up to 250 A 4-pole Upright mounting position Fixed mounting, connection system Direct operating mechanism, Front rotary operating mechanism Motorized operating mechanism without plug-in design RCD block Number of switches 4 Height 500 mm Width 800 mm
4042948183823
Siemens
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL2-3 up to 250 A 4-pole Upri
RAL 7035
500.0
8PQ20156BA07
8PQ2015-6BA07
SIVACON S4 Cover Modular installation devices 1-tier 24 MW Height 150 mm Width 6
SIVACON S4 Cover Modular installation devices 1-tier 24 MW Height 150 mm Width 600 mm
4042948174029
Siemens
SIVACON S4 Cover Modular installation devices 1-tier 24 MW Height 150 mm W
150.0
8PQ20606BA02
8PQ2060-6BA02
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL6 up to 800 A 3 or 4-pole Upright
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL6 up to 800 A 3 or 4-pole Upright mounting position Fixed mounting Drive universal Number of switches 1 Height 600 mm Width 600 mm
4042948172605
Siemens
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL6 up to 800 A 3 or 4-pole U
RAL 7035
600.0
8PQ20406BA06
8PQ2040-6BA06
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL5 up to 630 A 3-pole Upright moun
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL5 up to 630 A 3-pole Upright mounting position Fixed mounting, Plug-in socket Drive universal Number of switches 2 Height 400 mm Width 600 mm
4042948172599
Siemens
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL5 up to 630 A 3-pole Uprigh
RAL 7035
400.0
8PQ20008BA06
8PQ2000-8BA06
SIVACON S4 SENTRON 3NJ4 cover Number of switches 6 Height 800 mm Width 800 mm
SIVACON S4 SENTRON 3NJ4 cover Number of switches 6 Height 800 mm Width 800 mm
4042948173978
Siemens
SIVACON S4 SENTRON 3NJ4 cover Number of switches 6 Height 800 mm Width 800
RAL 7035
800.0
8PQ20408BA08
8PQ2040-8BA08
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL4 up to 400 A 3-pole Upright moun
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL4 up to 400 A 3-pole Upright mounting position Fixed mounting, Plug-in socket Drive universal Number of switches 4 Height 400 mm Width 800 mm
4042948172667
Siemens
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL4 up to 400 A 3-pole Uprigh
400.0
8PQ20356BA02
8PQ2035-6BA02
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL1-3 up to 250 A 3-pole Upright mo
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL1-3 up to 250 A 3-pole Upright mounting position Fixed mounting, Plug-in socket Drive universal Number of switches 4 Height 350 mm Width 600 mm
4042948172544
Siemens
SIVACON S4 Masking frame SENTRON 3VL Switch 3VL1-3 up to 250 A 3-pole Upri
RAL 7035
350.0
8PQ21972BA15
8PQ2197-2BA15
SIVACON S4 Outer cover field busbar Degree of protection IP4X Height 1975 mm Wid
SIVACON S4 Outer cover field busbar Degree of protection IP4X Height 1975 mm Width 200 mm
4042948171110
Siemens
SIVACON S4 Outer cover field busbar Degree of protection IP4X Height 1975
RAL 7035
1975.0
圧縮表現を表示 (247 product)
オーダー番号8PQ20556BA05
最終更新日04.05.2022 06:30:22
単位