2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6ES74050DA020AA0

テーブルを展開
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
max. output voltage with DC
AAB806 [V]
max. output current with DC
AAB812 [A]
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
6AG13071KA027AA0
6AG1307-1KA02-7AA0
SIPLUS S7-300 PS 307, 24 V DC/10 A -25 ... +70 °C based on 6ES7307-1KA02-0AA0
SIPLUS S7-300 PS 307 10 A -25...+70°C with conformal coating based on 6ES7307-1KA02-0AA0 . Stabilized power supply PS 307 Input: 120/230 V AC Output: 24 V DC/10 A
4042948535349
Siemens
SIPLUS S7-300 PS 307 10 A -25...+70°C with conformal coating based on
24.72
10.0
6AG13071EA017AA0
6AG1307-1EA01-7AA0
SIPLUS S7-300 PS 307, 24 V DC/5 A -25 ... +70 °C based on 6ES7307-1EA01-0AA0
SIPLUS S7-300 PS 307 -25 ... +70°C with conformal coating based on 6ES7307-1EA01-0AA0 . STABILIZED POWER SUPPLY INPUT: 120/230 V AC OUTPUT: 24 V DC/5 A.
4042948575031
Siemens
SIPLUS S7-300 PS 307 -25 ... +70°C with conformal coating based on 6ES730
24.72
5.0
6AG14050KA027AA0
6AG1405-0KA02-7AA0
SIPLUS S7-400 PS 405 10 A -25 ... +70 °C based on 6ES7405-0KA02-0AA0
SIPLUS S7-400 PS 405 10 A -25...+70°C with conformal coating based on 6ES7405-0KA02-0AA0 . Power "supply, Wide range ""10 A," "24/48/60 V DC 5 V DC/10 A"""
4042948599150
Siemens
SIPLUS S7-400 PS 405 10 A -25...+70°C with conformal coating based on
24.00
10.0
6AG14050KR027AA0
6AG1405-0KR02-7AA0
SIPLUS S7-400 PS 405 10 A for redundant use -25 ... +70 °C based on 6ES7405-0KR0
SIPLUS S7-400 PS 405 10 A -25...+70°C with conformal coating based on 6ES7405-0KR02-0AA0. 10A, Wide "range, ""24/48/60 V DC 5 V" "DC/10 A,"" for redundant use"
4042948653784
Siemens
SIPLUS S7-400 PS 405 10 A -25...+70°C with conformal coating based on
24.00
10.0
6AG14070KR027AA0
6AG1407-0KR02-7AA0
SIPLUS S7-400 PS 407 10 A for redundant use -25 ... +70 °C based on 6ES7407-0KR0
SIPLUS S7-400 PS 407 10 A -25...+70°C with conformal coating based on 6ES7407-0KR02-0AA0 . 10A, Wide "range, ""UC 120/230V 5 V DC/10" "A,"" for redundant use"
4042948653791
Siemens
SIPLUS S7-400 PS 407 10 A -25...+70°C with conformal coating based on
24.00
10.0
6AG14070KA027AA0
6AG1407-0KA02-7AA0
SIPLUS S7-400 PS 407 10 A -25 ... +70 °C based on 6ES7407-0KA02-0AA0
SIPLUS S7-400 PS 407 10 A -25...+70°C with conformal coating based on 6ES7407-0KA02-0AA0 . 10A, Wide "range, ""UC 120/230V 5 V DC/10" "A"""
4042948654705
Siemens
SIPLUS S7-400 PS 407 10 A -25...+70°C with conformal coating based on
24.00
10.0
6AG15050KA007AB0
6AG1505-0KA00-7AB0
SIPLUS S7-1500 PS 25W 24VDC -25 ... +70 °C based on 6ES7505-0KA00-0AB0
SIPLUS S7-1500 PS 1505 25W 24VD 40...+70°C start up -25°C with conformal coating based on 6ES7505-0KA00-0AB0 . SYSTEM POWER SUPPLY SUPPLIES THE OPERATING VOLTAGE THE S7-1500 VIA THE BACKPLANE B
4042948655962
Siemens
SIPLUS S7-1500 PS 1505 25W 24VD 40...+70°C start up -25°C with conformal
28.80
6AG15070RA007AB0
6AG1507-0RA00-7AB0
SIPLUS S7-1500 PS 60 W 120/230 V AC/DC -25 ... +70 °C based on 6ES7507-0RA00-0AB
SIPLUS S7-1500, System power supply PS 60W 120/AC 230 V DC, supplies the backplane bus of the S7-1500 with operating voltage -40...+70°C start up -25°C with conformal coating based on 6ES7507-0RA00-0AB0
4047618047726
Siemens
SIPLUS S7-1500, System power supply PS 60W 120/AC 230 V DC, supplies the b
28.80
6AG15050RA007AB0
6AG1505-0RA00-7AB0
SIPLUS S7-1500 PS 60 W 24/48/60 V DC -25 ... +70 °C based on 6ES7505-0RA00-0AB0
SIPLUS S7-1500, System power supply PS 60W 24/48/60 V DC, supplies the backplane bus of the S7-1500 with operating voltage -25...+70°C with conformal coating based on 6ES7505-0RA00-0AB0
4047618047702
Siemens
SIPLUS S7-1500, System power supply PS 60W 24/48/60 V DC, supplies the bac
28.80
6AG13051BA802AA0
6AG1305-1BA80-2AA0
SIPLUS S7-300 PS 305, 24 V DC/2 A -25 ... +70 °C EN 50155 T1 Cat 1 Cl A/B based
SIPLUS S7-300 PS 305 -25...+70 °C with conformal coating according to EN 50155 T1 Cat 1 Cl A/B based on 6ES7305-1BA80-0AA0 . Stabilized power supplies Input: 24-110 V DC Output: 24 V DC/2 A
4025515138815
Siemens
SIPLUS S7-300 PS 305 -25...+70 °C with conformal coating according to EN
24.72
2.0
6ES74050DA020AA0
6ES7405-0DA02-0AA0
SIMATIC S7-400 PS 405 4A
SIMATIC S7-400, Power supply PS 405: 4 A, 24/48/60 V DC, 5 V DC/4 A, ATEX approval marking
4019169141970
Siemens
SIMATIC S7-400, Power supply PS 405: 4 A, 24/48/60 V DC, 5 V DC/4 A, ATEX
24.00
6ES74070DA020AA0
6ES7407-0DA02-0AA0
SIMATIC S7-400 PS 407 4A
SIMATIC S7-400, Power supply PS407: 4 A, wide range, UC 120/230V, 5 V DC/4 A
4019169141987
Siemens
SIMATIC S7-400, Power supply PS407: 4 A, wide range, UC 120/230V, 5 V DC/4
24.00
6ES74070KA020AA0
6ES7407-0KA02-0AA0
SIMATIC S7-400 PS 407 10 A
SIMATIC S7-400, Power supply PS407: 10 A, wide range, UC 120/230V, 5 V DC/10 A
4019169128810
Siemens
SIMATIC S7-400, Power supply PS407: 10 A, wide range, UC 120/230V, 5 V DC/
24.00
6ES74050KA020AA0
6ES7405-0KA02-0AA0
SIMATIC S7-400 PS 405 10 A
SIMATIC S7-400, Power supply PS405, wide range 10 A, 24/48/60 V DC 5 V DC/10 A ATEX approval marking
4019169122986
Siemens
SIMATIC S7-400, Power supply PS405, wide range 10 A, 24/48/60 V DC 5 V DC
24.00
6ES74070KR020AA0
6ES7407-0KR02-0AA0
SIMATIC S7-400 PS 407 10 A R For redundant use
SIMATIC S7-400, Power supply PS407 10 A, wide range, UC 120/230V, 5 V DC/10 A, for redundant use
4019169142205
Siemens
SIMATIC S7-400, Power supply PS407 10 A, wide range, UC 120/230V, 5 V DC/
24.00
6ES74070RA020AA0
6ES7407-0RA02-0AA0
SIMATIC S7-400 PS 407 20 A
SIMATIC S7-400, Power supply PS407, 20 A, wide range, UC 120/230V, 5 V DC/20 A
4019169144308
Siemens
SIMATIC S7-400, Power supply PS407, 20 A, wide range, UC 120/230V, 5 V DC/
24.00
6ES74050KR020AA0
6ES7405-0KR02-0AA0
SIMATIC S7-400 PS 405 10 A R For redundant use
SIMATIC S7-400, Power supply PS405: 10 A, wide range, 24/48/60 V DC 5 V DC/10 A, for redundant use ATEX approval marking
4019169142212
Siemens
SIMATIC S7-400, Power supply PS405: 10 A, wide range, 24/48/60 V DC 5 V D
24.00
6ES74050RA020AA0
6ES7405-0RA02-0AA0
SIMATIC S7-400 PS 405 20 A
SIMATIC S7-400, Power supply PS405: 20 A, wide range, 24/48/60 V DC, 5 V DC/20 A, ATEX approval marking
4019169144292
Siemens
SIMATIC S7-400, Power supply PS405: 20 A, wide range, 24/48/60 V DC, 5 V D
24.00
6ES75050RB000AB0
6ES7505-0RB00-0AB0
SIMATIC S7-1500 PS 60 W 24/48/60 V DC HF
SIMATIC S7-1500, System power supply with buffer functionality PS 60W 24/48/60V DC HF, supplies the backplane bus of the S7-1500 with operating voltage and permits the CPU to retain RAM (data) retentively
4047623407850
Siemens
SIMATIC S7-1500, System power supply with buffer functionality PS 60W 24/4
圧縮表現を表示 (22 product)
オーダー番号6ES74050DA020AA0
最終更新日04.05.2022 06:30:24
単位